快速入门:使用MAX6954驱动7段LED显示器
Abstract
本文旨在帮助工程师快速掌握MAX6954驱动7段单色LED驱动器的使用方法。
MAX6954是一个通用显示驱动器,能够通过一个串口控制多个分立、7段、14段或16段LED显示器。本篇应用笔记介绍驱动8位单色、7段LED显示器的典型应用与配置。
有关MAX6954的详细信息请参考MAX6954的数据资料。
应用笔记"快速入门:使用MAX6954驱动16段LED显示器"和"快速入门:使用MAX6954驱动14段LED显示器" 与本文类似,分别介绍了如何配置MAX6954驱动16段和14段显示器。
"图1. MAX6954驱动7段显示器电路
MAX6954的一个常见应用是驱动多达16位的7段单色LED。本篇应用笔记指导用户如何连接MAX6954与7段显示器,以及如何配置其内部寄存器控制显示十六进制字符。
MAX6954使用一种交替改变驱动器端口极性的复用技术来减少引脚数目。这与驱动器阴极和阳极引脚单独使用的标准LED复用连接方式不同。应用笔记"Charlieplexing - Reduced Pin-Count LED Display Multiplexing"对这一技术进行了讨论。表1为MAX6954与7段显示器的连线表,此表兼容于MAX6954的复用配置及其十六进制字符的内置字模。表1中的字母对应于图2中的段标识。图1为MAX6954驱动十六位7段显示器的电路示意图。
Digit | O0 | O1 | O2 | O3 | O4 | O5 | O6 | O7 | O8 | O9 | O10 | O11 | O12 | O13 | O14 | O15 | O16 | O17 | O18 |
0 0a |
CC0 | 1a | 1b | 1c | 1d | 1dp | 1e | 1f | 1g | 2a | 2b | 2c | 2d | 2e | 2f | 2g | 2dp | ||
1, 1a |
CC1 | 1a | 1b | 1c | 1d | 1dp | 1e | 1f | 1g | 2a | 2b | 2c | 2d | 2e | 2f | 2g | 2dp | ||
2, 2a |
1a | CC2 | 1b | 1c | 1d | 1dp | 1e | 1f | 1g | 2a | 2b | 2c | 2d | 2e | 2f | 2g | 2dp | ||
3 3a |
1a | CC3 | 1b | 1c | 1d | 1dp | 1e | 1f | 1g | 2a | 2b | 2c | 2d | 2e | 2f | 2g | 2dp | ||
4 4a |
1a | 1b | 1c | CC4 | 1d | 1dp | 1e | 1f | 1g | 2a | 2b | 2c | 2d | 2e | 2f | 2g | 2dp | ||
5 5a |
1a | 1b | 1c | CC5 | 1d | 1dp | 1e | 1f | 1g | 2a | 2b | 2c | 2d | 2e | 2f | 2g | 2dp | ||
6, 6a |
1a | 1b | 1c | 1d | 1dp | CC6 | 1e | 1f | 1g | 2a | 2b | 2c | 2d | 2e | 2f | 2g | 2dp | ||
7, 7a |
1a | 1b | 1c | 1d | 1dp | CC7 | 1e | 1f | 1g | 2a | 2b | 2c | 2d | 2e | 2f | 2g | 2dp |
完成MAX6954与7段显示器连线后,可利用显示测试模式检查连线正确性。显示测试模式不受控制和数据寄存器影响,点亮显示器所有的段,但不改变任何寄存器内容。向寄存器0x07写入0x01启动显示测试模式。测试模式下显示器如果有不亮的段则说明连线有误。向寄存器0x07写入0x00退出显示测试模式。
图2. 7段显示器的段标识
完成连线检查后,需要按驱动7段显示器的要求设置MAX6954寄存器值。表2包括MAX6954一些重要寄存器的上电初始值。MAX6954初次上电时处于关断模式,各位显示消隐,选择7段字模并将扫描位数设为最大,即八位。通过向寄存器0x0C写入0xFF可将MAX6954设置成驱动7段显示器的模式。译码模式寄存器(0x01)的默认值适用于7段显示器。
REGISTER | POWER-UP CONDITION | ADDRESS (HEX) |
REGISTER DATA | |||||||
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | |||
Decode Mode | 7-segment font enabled | 0x01 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Global Intensity | 1/16 (minimum intensity) | 0x02 | X | X | X | X | 0 | 0 | 0 | 0 |
Scan Limit | Display sixteen 7-segment digits: 0, 1, 2, 3, 4, 5, 6, 7, 0a, 1a, 2a, 3a, 4a, 5a, 6a, 7a | 0x03 | X | X | X | X | X | 1 | 1 | 1 |
Control Register | Shutdown enabled, blink disabled, blink speed is slow | 0x04 | 0 | 0 | X | X | 0 | 0 | 0 | 0 |
Display Test | Normal operation (display test disabled) | 0x07 | X | X | X | X | X | X | X | 0 |
Digit Type | Digits 0 through 7 are 7 segment digits | 0x0C | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Intensity10 | 1/16 (min on), digits 1 and 0 | 0x10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Intensity32 | 1/16 (min on), digits 3 and 2 | 0x11 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Intensity54 | 1/16 (min on), digits 5 and 4 | 0x12 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Intensity76 | 1/16 (min on), digits 7 and 6 | 0x13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Intensity10a | 1/16 (min on), digits 1a and 0a | 0x14 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Intensity32a | 1/16 (min on), digits 3a and 2a | 0x15 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Intensity54a | 1/16 (min on), digits 5a and 4a | 0x16 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Intensity76a | 1/16 (min on), digits 7a and 6a | 0x17 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Digit 0 | Blank digit, both planes | 0x60 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Digit 1 | Blank digit, both planes | 0x61 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Digit 2 | Blank digit, both planes | 0x62 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Digit 3 | Blank digit, both planes | 0x63 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Digit 4 | Blank digit, both planes | 0x64 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Digit 5 | Blank digit, both planes | 0x65 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Digit 6 | Blank digit, both planes | 0x66 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Digit 7 | Blank digit, both planes | 0x67 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Digit 0a | Blank digit, both planes | 0x68 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Digit 1a | Blank digit, both planes | 0x69 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Digit 2a | Blank digit, both planes | 0x6A | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Digit 3a | Blank digit, both planes | 0x6B | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Digit 4a | Blank digit, both planes | 0x6C | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Digit 5a | Blank digit, both planes | 0x6D | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Digit 6a | Blank digit, both planes | 0x6E | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Digit 7a | Blank digit, both planes | 0x6F | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
- S位用来选择关断模式还是正常工作模式(读/写)。
- B位用来选择闪烁速率(读/写)。
- E位用来全局启动或禁止闪烁功能(读/写)。
- T位用来复位闪烁时序(此数据不被存储―瞬态位)。
- R位用来全局清除所有显示位对应的P0和P1两级寄存器(此数据不被存储―瞬态位)。
- I位用来选择对各位亮度进行全局还是单独控制(读/写)。
- P位用来返回当前闪烁时序相位(只读―向此位写入值将被忽略)。
CONFIGURATION REGISTER DATA BIT |
DATA BIT LABEL | STATE | FUNCTION |
D7 | P | 0 | P1 Blink Phase |
D6 | I | 0 | Intensity for all digits is controlled by one setting in the Global Intensity Register |
1 | Intensity for digits is controlled by the individual settings in the Intensity10 through Intensity76a registers. | ||
D5 | R | 0 | Digit data for both planes P0 and P1 are unaffected |
1 | Digit data for both planes P0 and P1 are cleared on the rising edge of active-low CS | ||
D4 | T | 0 | Blink timing counters are unaffected. |
1 | Blink timing counters are reset on the rising edge of active-low CS. | ||
D3 | E | 0 | Blink function disabled |
1 | Blink function enabled | ||
D2 | B | 0 | Slow Blinking. Segments blink on for 1s, off for 1s with fOSC = 4MHz. |
1 | Fast Blinking. Segments blink on for 0.5s, off for 0.5s with fOSC = 4MHz. | ||
D1 | X | X | Don't care |
D0 | S | 0 | Shutdown |
1 | Normal Operation |
通过向寄存器0x04写入0x01启动显示器驱动器,同时将工作方式设置为全局亮度控制、禁止闪烁。内部振荡器在MAX6954退出关断模式时启动,振荡器输出引脚为OSC_OUT。注意,数据控制寄存器0x60至0x67上电状态为0x20或没有段被点亮时,7段显示器保持显示消隐(见表2和图3)。
图3. 7段显示器字模
MAX6954内置了用于7段显示器的十六进制字模,用7位表示十六进制字符,第8位用于选择是否点亮小数点(DP) (见表4)。数据寄存器有两级,P0和P1。每个显示位用存储器中的2字节表示,一个字节位于P0,另一个位于P1 (见表7)。数据寄存器为映射地址方式,所以每位数据可在P0 (寄存器0x20至0x2F)中更新,也可在P1 (寄存器0x20至0x4 F)中更新,还可以两级同时更新(寄存器0x60至0x67)。数据寄存器中的数据并不直接控制7段显示器中各段的显示。而是被用来寻址存储7段字模数据的字符发生器(见图3)。寄存器数据低7位(D6至D0)用来从字模中选择字符。最高位(D7)控制小数点(DP)显示;置为1则显示DP,置为0则不显示DP。
MODE | ADDRESS CODE (HEX) | REGISTER DATA | ||||||||
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | |||
7-segment mode, writing digit data to use font map data with decimal place unlit | 0x20 to 0x2F 0x40 to 0x4F 0x60 to 0x6F |
0 | Bits D6 to D0 select font character | |||||||
7-segment mode, writing digit data to use font map data with decimal place lit | 0x20 to 0x2F 0x40 to 0x4F 0x60 to 0x6F |
1 | Bits D6 to D0 select font character |
如果闪烁功能被配置寄存器闪烁使能位E(见表3)禁止,则P0中数据寄存器的数据被用作显示器复用。而P1中数据寄存器的数据不被使用。如果闪烁功能被启用,则交替使用P0和P1中的数据复用显示器。P0和P1中的数据分别应用于闪烁时钟交替变化的不同相位,从而复用LED显示器实现闪烁功能。
下面是一个利用MAX6954驱动显示Maxim/Dallas销售部电话:1 800 629 4642的实例。设置配置寄存器禁止闪烁功能,这样就可以通过向寄存器0x20至0x2F写入数据来分别控制数据位0至7。使用图3中的字模图得到每个字符对应的代码。
REGISTER ADDRESS (HEX) | DIGIT | CHARACTER | FONT MAP EQUIVALENT CODE | |
DECIMAL | HEX | |||
0x20 | 0 | C | 0000 1100 | 0x0C |
0x28 | 0a | A | 0000 1001 | 0x0A |
0x21 | 1 | 1 | 0000 0001 | 0x01 |
0x29 | 1a | 1 | 0000 0001 | 0x01 |
0x23 | 3 | 8 | 0000 1000 | 0x08 |
0x2B | 3a | 0 | 0000 0000 | 0x00 |
0x24 | 4 | 0 | 1000 0000 | 0x80 |
0x2C | 4a | 6 | 0000 0110 | 0x06 |
0x25 | 5 | 2 | 0000 0010 | 0x02 |
0x2D | 5a | 9 | 1000 1001 | 0x89 |
0x26 | 6 | 4 | 0000 0100 | 0x04 |
0x2E | 6a | 6 | 0000 0110 | 0x06 |
0x27 | 7 | 4 | 0000 0100 | 0x04 |
0x2F | 7a | 2 | 0000 0010 | 0x02 |
通过向寄存器0x02 (全局亮度控制寄存器)写入数据来调节显示亮度,亮度可在0x00 (最小亮度,1/16的电流)和0xFF (最大亮度,15/16的电流)之间调节。也可以对每一位的亮度进行单独控制。关于显示亮度调节和其它先进特性(如GPIO和按键扫描)的详细信息请参考MAX6954的数据资料。
REGISTER (HEX) |
COMMAND (HEX) |
FUNCTION |
0x07 | 0x01 | Enter display test mode |
0x07 | 0x00 | Exit display test mode |
0x04 | 0x01 | Exit shutdown mode, disable blinking and select global intensity control |
0x20 | 0x0C | Write "C" to digit 0 |
0x28 | 0x0A | Write "A" to digit 0a |
0x21 | 0x01 | Write "1" to digit 1 |
0x29 | 0x01 | Write "1" to digit 1a |
0x23 | 0x08 | Write "8" to digit 3 |
0x2B | 0x00 | Write "0" to digit 3a |
0x24 | 0x80 | Write "0." to digit 4 |
0x2C | 0x06 | Write "6" to digit 4a |
0x25 | 0x02 | Write "2" to digit 5 |
0x2D | 0x89 | Write "9." to digit 5a |
0x26 | 0x04 | Write "4" to digit 6 |
0x2E | 0x06 | Write "6" to digit 6a |
0x27 | 0x04 | Write "4" to digit 7 |
0x2F | 0x02 | Write "2" to digit 7a |
0x02 | 0xFF | Set global intensity to full-scale |
REGISTER | ADDRESS (COMMAND BYTE) | ADDRESS (HEX CODE) |
|||||||
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | ||
Decode Mode | R/active-low W | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0x01 |
Global Intensity | R/active-low W | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0x02 |
Scan Limit | R/active-low W | 0 | 0 | 0 | 0 | 0 | 1 | 1 | 0x03 |
Configuration | R/active-low W | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0x04 |
Display Test | R/active-low W | 0 | 0 | 0 | 0 | 1 | 1 | 1 | 0x07 |
Digit Type | R/active-low W | 0 | 0 | 0 | 1 | 1 | 0 | 0 | 0x0C |
Intensity 10 | R/active-low W | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0x10 |
Intensity 32 | R/active-low W | 0 | 0 | 1 | 0 | 0 | 0 | 1 | 0x11 |
Intensity 54 | R/active-low W | 0 | 0 | 1 | 0 | 0 | 1 | 0 | 0x12 |
Intensity 76 | R/active-low W | 0 | 0 | 1 | 0 | 0 | 1 | 1 | 0x13 |
Intensity 10a | R/active-low W | 0 | 0 | 1 | 0 | 1 | 0 | 0 | 0x14 |
Intensity 32a | R/active-low W | 0 | 0 | 1 | 0 | 1 | 0 | 1 | 0x15 |
Intensity 54a | R/active-low W | 0 | 0 | 1 | 0 | 1 | 1 | 0 | 0x16 |
Intensity 76a | R/active-low W | 0 | 0 | 1 | 0 | 1 | 1 | 1 | 0x17 |
Digit 0 Plane P0 | R/active-low W | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0x20 |
Digit 1 Plane P0 | R/active-low W | 0 | 1 | 0 | 0 | 0 | 0 | 1 | 0x21 |
Digit 2 Plane P0 | R/active-low W | 0 | 1 | 0 | 0 | 0 | 1 | 0 | 0x22 |
Digit 3 Plane P0 | R/active-low W | 0 | 1 | 0 | 0 | 0 | 1 | 1 | 0x23 |
Digit 4 Plane P0 | R/active-low W | 0 | 1 | 0 | 0 | 1 | 0 | 0 | 0x24 |
Digit 5 Plane P0 | R/active-low W | 0 | 1 | 0 | 0 | 1 | 0 | 1 | 0x25 |
Digit 6 Plane P0 | R/active-low W | 0 | 1 | 0 | 0 | 1 | 1 | 0 | 0x26 |
Digit 7 Plane P0 | R/active-low W | 0 | 1 | 0 | 0 | 1 | 1 | 1 | 0x27 |
Digit 0a Plane P0 | R/active-low W | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0x28 |
Digit 1a Plane P0 | R/active-low W | 0 | 1 | 0 | 1 | 0 | 0 | 1 | 0x29 |
Digit 2a Plane P0 | R/active-low W | 0 | 1 | 0 | 1 | 0 | 1 | 0 | 0x2A |
Digit 3a Plane P0 | R/active-low W | 0 | 1 | 0 | 1 | 0 | 1 | 1 | 0x2B |
Digit 4a Plane P0 | R/active-low W | 0 | 1 | 0 | 1 | 1 | 0 | 0 | 0x2C |
Digit 5a Plane P0 | R/active-low W | 0 | 1 | 0 | 1 | 1 | 0 | 1 | 0x2D |
Digit 6a Plane P0 | R/active-low W | 0 | 1 | 0 | 1 | 1 | 1 | 0 | 0x2E |
Digit 7a Plane P0 | R/active-low W | 0 | 1 | 0 | 1 | 1 | 1 | 1 | 0x2F |
Digit 0 Plane P1 | R/active-low W | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0x40 |
Digit 1 Plane P1 | R/active-low W | 1 | 0 | 0 | 0 | 0 | 0 | 1 | 0x41 |
Digit 2 Plane P1 | R/active-low W | 1 | 0 | 0 | 0 | 0 | 1 | 0 | 0x42 |
Digit 3 Plane P1 | R/active-low W | 1 | 0 | 0 | 0 | 0 | 1 | 1 | 0x43 |
Digit 4 Plane P1 | R/active-low W | 1 | 0 | 0 | 0 | 1 | 0 | 0 | 0x44 |
Digit 5 Plane P1 | R/active-low W | 1 | 0 | 0 | 0 | 1 | 0 | 1 | 0x45 |
Digit 6 Plane P1 | R/active-low W | 1 | 0 | 0 | 0 | 1 | 1 | 0 | 0x46 |
Digit 7 Plane P1 | R/active-low W | 1 | 0 | 0 | 0 | 1 | 1 | 1 | 0x47 |
Digit 0a Plane P1 | R/active-low W | 1 | 0 | 0 | 1 | 0 | 0 | 0 | 0x48 |
Digit 1a Plane P1 | R/active-low W | 1 | 0 | 0 | 1 | 0 | 0 | 1 | 0x49 |
Digit 2a Plane P1 | R/active-low W | 1 | 0 | 0 | 1 | 0 | 1 | 0 | 0x4A |
Digit 3a Plane P1 | R/active-low W | 1 | 0 | 0 | 1 | 0 | 1 | 1 | 0x4B |
Digit 4a Plane P1 | R/active-low W | 1 | 0 | 0 | 1 | 1 | 0 | 0 | 0x4C |
Digit 5a Plane P1 | R/active-low W | 1 | 0 | 0 | 1 | 1 | 0 | 1 | 04D |
Digit 6a Plane P1 | R/active-low W | 1 | 0 | 0 | 1 | 1 | 1 | 0 | 0x4E |
Digit 7a Plane P1 | R/active-low W | 1 | 0 | 0 | 1 | 1 | 1 | 1 | 0x4F |