Not Just For Logic: Programmable Analog ICs Bring FPGA-like Versatility, Virtues to Mixed-Signal World
Abstract
The MAX11300 PIXI™ IC is a programmable, high-voltage, mixed-signal device for 12-bit I/O needs. With each port individually configurable for one of four selectable voltage ranges from -10V to +10V, the highly integrated PIXI IC is optimized for applications that demand a mixture of analog and digital functions.