AN-1231: AC Signal Processing Using the AD5426/AD5432/AD5443 Current Output DACs
Circuit Function And Benefits
This circuit provides two-quadrant signal multiplication using the AD5426/AD5432/AD5443 current output, digital-to-analog converters (DACs) and an operational amplifier. It provides multiplying bandwidth up to 10 MHz, which allows accurate conditioning of ac signals with bandwidths up to this frequency. The circuit is well suited for ac signal conditioning applications in communications, industrial, and medical applications.
Circuit Description
Product | Description |
AD5426/AD5432/AD5443 | 8-bit/10-bit/12-bit multiplying DACs |
AD8038 | Low power, high performance amplifier |
The AD5426, AD5432, and AD5443 are CMOS 8-bit/10-bit/12-bit current output DACs, respectively. These devices operate from a 2.5 V to 5.5 V power supply, making them suitable for battery powered applications, signal attenuation, channel equalization, and waveform generation. The maximum signal range can be up to ±12 V; however, the supply voltage of the amplifier limits the output swing. Figure 1 shows a typical application circuit for a current output DAC for ac signal processing. Using a single op amp, these devices can easily be configured to provide either a two-quadrant multiplying operation or a unipolar output voltage swing, as shown in Figure 1. When an output amplifier is connected in unipolar mode, the output voltage is given by
Figure 1. AC Signal Processing Configuration Using a Multiplying Current Output DAC (Simplified Schematic).
VOUT = −VREF × (D/2N)
where:
D is the digital word loaded to the DAC.
N is the number of bits: D = 0 to 255 (8-bit AD5426), D = 0 to
1023 (10-bit AD5432), and D = 0 to 4095 (12-bit AD5443).
VREF can be an ac input signal.
Figure 2 shows the ac multiplying bandwidth, which is essentially the frequency response of the DAC when an ac reference is applied to the VREF input pin. Figure 2 shows that the circuit can handle a ±3.5 V ac waveform up to approximately 10 MHz
Figure 2. AC Multiplying Bandwidth Performance.