Stable Monolithic Op Amp Slews at 130 V/µs

The AD505 is a monolithic IC operational amplifier designed primarily to offer high speed in inverting applications. It is characterized by slew rate of 130V/µs, full-power bandwidth of 2MHz, and open-loop gain of 300 at 1 MHz. Read full article



作者

Generic_Author_image

Heinrich Krabbe

Generic_Author_image

Richard S. Burwen