Real-World I/O Cards for the CMOS STD Bus

Analog and Digital I/O Cards Are Compatible with CMOS STD Bus; RTI-1280/81 Analog Input & I/O; RTI-1282 Analog Output; RTI-1287 Digital I/O

The RTI-1280 Series comprises four analog and digital I/O cards compatible with the CMOS STD bus. Using newly available analog and digital CMOS technology, the cards offer the advantages of low dissipation, high noise-immunity, and extended temperature operation, from –25°C to +85°C. Read full article



作者

Generic_Author_image

John Mills