Precision Wideband Three-Port Isolation Amplifier

AD210 Has 2,500-V Continuous RMS CMV rating, 0.012% Nonlinearity, 20-kHz BW; Design Expertise, Surface-Mount Combine for Highest Performance & Low Cost

The AD210 is a complete high-performance three-port isolation amplifier in a 1.00" x 2.10" x 0.35" (25.4 x 53.3 x 8.9-mm) package. Its input , output, and power sections are isolated from one another for continuously applied common-mode voltages up to 2,500 volts rms at 60 Hz (±3,500 volts peak). Read full article



作者

Generic_Author_image

James Conant