Powerful Measurement-and-Control System... and Much More

MACSYM 350: Based on a 16-Bit Computer, Can Address up to 1 Megabyte of RAM, Floppies or Winchester, MP/M-86, Multitasking BASIC, B&W or Color Graphics

MACSYM 350, the third generation of MACSYM Measurement-And-Control SYsteMs, consist of the stand-alone MACSYM 150 and its optional companion, the MACSYM 200 intelligent front end. MACSYM 350 has many of the features that have fostered MACSYM's widespread acceptance in the industry, including easy-to-use real-time multitasking MACBASIC and a wide choice of interchangeable specialized analog and digital input/output and communication interface cards. Read full article



作者

Generic_Author_image

Richard Quinn