Low-cost 16-bit DAC Updates at 30 MHz

Current-output AD768 has on-chip reference, low quantization noise, 14-bit linearity, 83-dBc SFDR

The AD768, a wideband high-resolution D/A converter, is designed to fill the performance requirements of arbitrary waveform generation in direct digital synthesis (DDS), waveform reconstruction in communication systems, and wide-range, high-speed A/D converter design.

Supporting update rates up to 40 MSPS, the AD768 offers 16-bit resolution with 1/2-LSB differential and 1-LSB integral nonlinearity at the 14-bit level, and low 35 pV-s glitch. Read full article