The AD561 is a 10-bit single-chip digital-to-analog converter in a 16-pin ceramic DIP; it contains its own high-stability voltage reference. In response to a positive-true TTL or CMOS parallel digital input, it produces a high-compliance (-2V to +10V) 0 to 2mA current output. Read full article