High-Speed Pin Driver for Digital Device Testing

AD345 Operates at 100 MHz; Has 1 V/ns Slewing Rate, 50-Ohm Output Impedance; Drives ECL, TTL, CMOS; Has Low-Leakage Inhibit Mode for I/O Testing

The AD345 is a complete high-speed pin driver designed for use in digital functional test equipment and general-purpose instrumentation. It accepts digital, analog, and timing information from system sources and translates them directly to digital output levels to be applied to the input of a device to be tested (DUT). Read full article



作者

Generic_Author_image

Bill Gotschewski