High-speed A/D Converters for Communications

12-Bit AD9022/23/26/27 offer sampling at up to 31 MSPS with SFDRs up to 76 dB

Four new 12-bit analog-to-digital converters, the TTL-compatible AD9022 and AD9026 and the ECL-compatible AD9023 and AD9027, combine high sampling rates (as high as 31 MSPS) with extremely low distortion (SFDR as high as 80 dB). They are intended for application in wideband communications systems or instrumentation where high-frequency signals must be accurately captured and digitized. Read full article



作者

Generic_Author_image

Rupert Baines