The AD ADC-816 is a high-speed successive approximation analog-to-digital converter capable of 10-bit resolution with a maximum conversion time of 800ns at 25°C.
A thin-film hybrid circuit, it is hermetically packaged in a 32pin dual in-line package. Read full article