Fastest Slewing Monolithic Op Amp has Wide Bandwidth

AD844 Slews at 2,000 V/μs with 60-MHz Unity-GBW, 0.005% THD; Low Offset & Drift: 50 μV & 1 μV/°C, ±50-mA Output Drive

The AD844 op amp slews at 2,000 V/µs—twice as fast as existing silicon monolithic device—and has 60-MHz unity-gain bandwidth with 20-MHz, 20-V peak-to-peak full-power bandwidth. Its high speed and excellent dc specifications, combined with low power consumption and high output drive capability, make it desirable for fast a/d-converter buffers, video signal amplifiers, cable drivers, and pulse circuitry. Read full article