Fastest 10-bit ADCs Provide Superior Dynamic Performance

60-MSPS AD9020 (TTL) and 75-MSPS AD9060 are monolithic devices; Unique LSB interpolating architecture minimizes input capacitance

The AD9020 (TTL) and AD9060 (ECL) are the fastest monolithic 10-bit analog-to-digital converters available, with respective sampling rates of up to 60 and 75 MSPS. Housed in space-saving 68-pin surface-mount packages, they beat known hybrid and circuit-board solutions in dynamic performance, power consumption, and price. Read full article



作者

Generic_Author_image

Chuck Lane

Generic_Author_image

David Duff