Double-Buffered 14-Bit Monolithic CMOS Multiplying DAC

All Grades of AD7535 Are 14-Bit Monotonic over Full Temperature Range, Low Leakage and Gain Tempcos, Double-Buffered µP-Compatible Inputs

The AD7535 is a monolithic CMOS 14-bit double-buffered multiplying digital-to-analog converter, capable of full 4-quadrant multiplication. Manufactured with the Analaog Devices LC2 MOS (linear-compatible CMOS) process and employing thin-film resistors—laser-trimmed at the wafers stage, for improved linearity—all grades of the device are 14-bit monotonic over temperature. Read full article



作者

Generic_Author_image

Mike Curtin