Compact Low-Cost Signal-Conditioning Modules

The 5B Series Features Direct Sensor Interface, 1,500-V rms Isolation, High Noise-Rejection, -25°C to +85°C Operation, No Adjustments

The 5B Series modules are a family of plug-in single-channel signal conditioners for sensors. Readers familiar with the 3B Series subsystem (Analog Dialogue 16-3, 1982, pp. 7-9) will recognize the 5B Series modules as a new generation characterized by even higher performance, smaller size, and lower price; we expect that users will take to them as enthusiastically as they adopted the 3B Series for monitoring analog signals such as pressure, temperature, and flow in industrial data-aquisition applications. Read full article



作者

Generic_Author_image

Kathryn Kasper