Advanced Microcomputer is Optimized for DSP

ADSP-2101 Features On-Chip Program- and Data Memories; Includes Serial I/O Ports, Timer; Compatible with ADSP-2100

The ADSP-2101 is a single-chip CMOS microcomputer optimized for digital signal-processing applications. The ADSP-2101 combines core features of the ADSP-2100 DSP microprocessor (Analog Dialogue 20-2, pp. 3-6) with 1K of on-chip data memory and 2K of on-chip program memory; it also adds two serial ports and other features. Read full article


作者

Generic_Author_image

Denis Regimbal

Generic_Author_image

Jim Mcquaid