8-Bit, 300-MHz Monolithic D/A Converter for Displays

AD9703 Offers Speed and Design-In Simplicity with Low Glitch; Composite-Video Control Features Are On-Chip for up to 2K × 2K-Pixel Displays

The AD9703 is an ultra high-speed monolithic 8-bit video d/a converter (DAC) in a 24-pin DIP. Designed to be used in state-of-the-art high-resolution raster-scan video graphics systems, it offers ease of interfacing, high performance, high accuracy, low glitch, synchronized, composite video functions, and guaranteed monotonicity. Read full article



作者

Generic_Author_image

Tom Tice