Low-Cost 12-Bit Analog Interface Boards for VME Bus

Expandable RTI-600 Analog Input Board: 16 Single-Ended/8 Differential Inputs; RTI-602 Output Board Has 4 Voltage Outputs and Optical Current-Loop Outputs

The RTI-600 and RTI-602 bring low-cost analog input and output capabilities to VMEbus microcomputers. Available in the single Eurocard format (100x160 mm), these boards provide a versatile analog to VMEbus interface for a wide range of applications in laboratories and in factory automation and product test. Read full article