HMC471
过期Dual SiGe HBT Gain Block Amplifier SMT, DC - 5 GHz
产品详情
- +20 dBm P1dB Output Power
- 20 dB Gain
- Output IP3: +34 dBm
- Supply (Vs): +6V to +12V
- 14.9 mm² Ultra Small 8 Lead MSOP
The HMC471MS8G(E) is a SiGe HBT Dual Channel Gain Block MMIC SMT amplifier covering DC to 5 GHz. These versatile products contain two gain blocks, packaged in a single 8 lead plastic MSOP, for use as either separate cascadable 50 Ohm RF/IF gain stages, LO or PA drivers or with both amplifiers combined utilizing external 90° hybrids to create a high linearity driver amplifier.
Each amplifier in the HMC471MS8G(E) offers 20 dB of gain, +20 dBm P1dB with a +34 dBm output IP3 at 850 MHz while requiring only 80 mA from a single positive supply. The combined dual amplifier circuit delivers up to +21 dBm P1dB with +36 dBm OIP3 for specific application bands through 4 GHz.
Applications
- Cellular / PCS / 3G
- Fixed Wireless & WLAN
- CATV, Cable Modem & DBS
- Microwave Radio & Test Equipment
参考资料
质量文档 4
磁带和卷轴规格 1
这是最新版本的数据手册
工具及仿真模型
S-参数 1
评估套件
最新评论
需要发起讨论吗? 没有关于 HMC471的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论