DS2227
灵活的NV SRAM存储条
Viewing:
产品详情
- Memory with flexible architecture:
- 128k x 32
- 256k x 16
- 512k x 8
- NV circuitry transparent to/independent of host
- Automatic write protection circuitry
- Separate chip-enables for access by byte, word, or long word
- Access times: 70ns, 100ns, or 120ns
- Unlimited write cycles
- Equal read/write cycle times
- JEDEC-standard 72-position SIMM connection
- Lithium source with freshness seal
- Operating ranges:
- 5V±10% tolerance
- 0°C to 70°C
参考资料
这是最新版本的数据手册
最新评论
需要发起讨论吗? 没有关于 DS2227的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论