DS1243Y

64k NV SRAM,带有隐含时钟

产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • Real-Time Clock Keeps Track of Hundredths of Seconds, Seconds, Minutes, Hours, Days, Date of the Month, Months, and Years
  • 8k x 8 NV SRAM Directly Replaces Volatile Static RAM or EEPROM
  • Embedded Lithium Energy Cell Maintains Calendar Operation and Retains RAM Data
  • Watch Function is Transparent to RAM Operation
  • Automatic Leap Year Compensation Valid Up to 2100
  • Lithium Energy Source is Electrically Disconnected to Retain Freshness Until Power is Applied for the First Time
  • Standard 28-Pin JEDEC Pinout
  • Full ±10% Operating Range
  • Accuracy is Better than ±1 Minute/Month at +25°C
  • Over 10 Years of Data Retention in the Absence of Power
  • Available in 120ns and 150ns Access Time
DS1243Y
64k NV SRAM,带有隐含时钟
提问

参考资料

了解更多

最新评论

需要发起讨论吗? 没有关于 DS1243Y的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论