Documentation Errata for ADSP-2189M: DSP Microcomputer Data Sheet

Chapter: N/A / Page 9

Doc ID: DOC-439

Change

In Figure 7 (Programmable Flag and Composite Select Control Register), the bit pattern should be the following:

1111 1011 0000 0000

Chapter: N/A / Page 30

Doc ID: DOC-449

Change

In the 100-Lead LQFP Package Pinout diagram (page 30) and LQFP Pin Configurations diagram (page 31), pins 37 through 40 don't show the multiplexed SPORT1 pin names. These pins should be changed to the following:

Pin Table
Pin#Pin Name
37DT1/FO
38TFS1/IRQ1
39RFS1/IRQ0
40DR1/FI

Chapter: N/A / Page 40

Doc ID: DOC-589

Change

In the outline dimensions figure, the remove following (or similarly worded) note:

THE ACTUAL POSITION OF EACH BALL IS WITHIN ... mm OF ITS IDEAL POSITION RELATIVE TO THE BALL GRID.


Last Update Date: 2017-05-08