Documentation Errata for ADSP-2186M: 16-Bit, 75 MIPS, 2.5V, 2 Serial Ports, Host Port, 40 KB RAM Data Sheet

Chapter: N/A / Page 13

Doc ID: DOC-450

Change

In Table 4 (DMOVLAY Bits), the A12:0 entries for External Overlay 1 and 2 are incorrect. In both instances.

Change from: "13 LSBs of Address Between 0x2000 and 0x3FFF"

Change to: "13 LSBs of Address Between 0x0000 and 0x1FFF"

Chapter: N/A / Page 40

Doc ID: DOC-588

Change

In the outline dimensions figure, the remove following (or similarly worded) note:

THE ACTUAL POSITION OF EACH BALL IS WITHIN ... mm OF ITS IDEAL POSITION RELATIVE TO THE BALL GRID.


Last Update Date: 2017-05-08