Documentation Errata for ADSP-218x DSP Hardware Reference
Doc ID: DOC-573
Change
In the Preface, the European Fax number is incorrect. Use +49-89-76903-157 instead.
In the Preface, the IP address of the FTP server is no longer valid. Use ftp://137.71.25.69 instead.
Doc ID: DOC-462
Change
Add the following statement to the first paragraph on page 5-31:
Program the SPORT registers prior to loading data values into the SPORT buffers for companding to execute properly.
Doc ID: DOC-465
Change
In table 7-6, the pins DT0 and DT1 are incorrectly shown. The Reset State column for Pin Names DT0 and DT1/FO should be Hi-Z instead of O.
Doc ID: DOC-464
Change
In first paragraph of section "Ending Powerdown with the RESET Pin", change the second sentence to the following:
"A boot is performed if the MMAP pin is set to 0 for the ADSP-2181 and ADSP-2183 processors or the MODE B pin is set to 0 for all other ADSP-218x processors."
Doc ID: DOC-463
Change
Change the number of the figure in section DMA Port Functional Description to the following: Figure 9-12:General IDMA Transfer Flow Chart
Last Update Date: 2017-05-08