Documentation Errata for ADSP-21483/ADSP-21486/ADSP-21487/ADSP-21488/ADSP-21489: SHARC Processor Data Sheet

Chapter: / Page 69

Doc ID: DOC-1946

Change

Model AD21489WBCPZ402RL is missing in Table 65, Automotive Products.

Model: AD21489WBCPZ402RL

Temperature Range: −40°C to +125°C

RAM: 5 Mbit

Instruction Rate: 400 MHz

Package Description: 88-Lead LFCSP_VQ

Package Option: CP-88-5


Last Update Date: 2024-07-26