ADP3405
过期GSM Power Management System
产品详情
|
|
The ADP3405 is a multifunction power management system IC optimized for GSM cell phones. The wide input voltage range of 3.0 V to 7.0 V makes the ADP3405 ideal for both single cell Li-Ion and three cell NiMH designs. The current consumption of the ADP3405 has been optimized for maximum battery life, featuring a ground current of only 150 µA when the phone is in standby (digital LDO, and SIM card supply active). An undervoltage lockout (UVLO) prevents the startup when there is not enough energy in the battery. All four integrated LDOs are optimized to power one of the critical sub-blocks of the phone. Their novel anyCAP® architecture requires only very small output capacitors for stability, and the LDOs are insensitive to the capacitors’ equivalent series resistance (ESR). This makes them stable with any capacitor, including ceramic (MLCC) types for space-restricted applications.
参考资料
这是最新版本的数据手册
最新评论
需要发起讨论吗? 没有关于 adp3405的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论