AD1984B
过期High Definition Audio SoundMAX Codec
产品详情
|
|
The AD1984B audio codec and SoundMAX® software provide superior high definition audio quality that exceeds Vista Premium performance. The AD1984B has two 192 kHz DAC pairs, two 192 kHz ADC pairs, dual S/PDIF outputs, a 2-channel digital microphone interface, and digital and analog PCBeep. These features make the AD1984B the right choice for desktop and notebook PCs where performance is key. For more information on SoundMAX codecs and software see the Analog Devices, Inc., website at www.analog.com/soundMAX.
The AD1984B has two S/PDIF outputs can connect to both S/PDIF jacks and external HDMI encoder devices.
The AD1984B is available in a 48-lead, RoHS compliant frame chip scale package in both reels and trays.
参考资料
软件资源
找不到您所需的软件或驱动?
申请驱动/软件最新评论
需要发起讨论吗? 没有关于 AD1984B的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论