ad1154
过期Low Cost, 16-Bit Accurate Sample-and-Hold Amplifier
产品详情
|
|
The AD1154 is a high accuracy, low cost sample-and-hold amplifier (SHA) designed to be used in high resolution data acquisition systems. It is complete with internal hold capacitor and propriety capacitor trimmed compensation circuitry. Its accuracy (0.00076% of full scale range) and dynamic performance allow it to be used with high speed 16-bit A/D converters. The AD1154's low price enables users to upgrade the front end performance of 14-bit systems without increasing system cost. Its gain accuracy and droop rate in "hold" mode also allow accurate conversion by slower 16-bit A/D converters having conversion times of up to 7.6 ms.
参考资料
这是最新版本的数据手册
最新评论
需要发起讨论吗? 没有关于 ad1154的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论