器件 375 排序 parts sorting button | 拖拽 隐藏 Opens a dialog box. Description 排序 Description sorting button | 拖拽 隐藏 Opens a dialog box. Product Lifecycle 排序 Product Lifecycle sorting button | 拖拽 隐藏 Opens a dialog box. Availability 排序 Availability sorting button | 拖拽 隐藏 Opens a dialog box. Price (1000+) 排序 Price (1000+) sorting button | 拖拽 隐藏 Opens a dialog box. Package 排序 Package sorting button | 拖拽 隐藏 Opens a dialog box. Reset Voltage 排序 Reset Voltage sorting button | 拖拽 隐藏 Opens a dialog box. Threshold Accuracytyp 排序 Threshold Accuracy sorting button | 拖拽 隐藏 Opens a dialog box. Reset Output 排序 Reset Output sorting button | 拖拽 隐藏 Opens a dialog box. Reset Pulse Width 排序 Reset Pulse Width sorting button | 拖拽 隐藏 Opens a dialog box. Power Management Features 排序 Power Management Features sorting button | 拖拽 隐藏 Opens a dialog box. Watchdog Timer 排序 Watchdog Timer sorting button | 拖拽 隐藏 Opens a dialog box. Isupplytyp 排序 Isupply sorting button | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Default Values 5/5 选定值 | to¥ RMB | Default Values 60/60 选定值 | Default Values 49/49 选定值 | to% | Default Values 21/21 选定值 | Default Values 20/20 选定值 | Default Values 14/14 选定值 | Default Values 3/3 选定值 | toA | ||||
3引脚 SOT23-23 低功耗监控电路 | 推荐用于新设计 | 2496 | - | 3-SOT_23-N/A | 1.58V, 2.93V, 3.1V, 3V, 4.4V | 3 | Active Low, Open Drain | 15ms to 150ms | - | No | 5µ | ||
Low-Power, Supervisory Circuit with Manual Reset in 4-Lead SOT23 | 推荐用于新设计 | 1989 | - | 4-SOT_23-N/A | 1.58V, 2.93V, 3V, 4.63V | 3 | Active Low, Open Drain | 15ms to 150ms | Manual Reset | No | 5µ | ||
5 引脚 SOT23-23 低功耗监控电路,具有手动复位和看门狗定时器 | 推荐用于新设计 | 1998 | - | Small-Outline Transistor Package | 1.58V, 2.63V, 2.8V, 2.93V | 3 | Active Low, Open Drain | <1ms, 1.5, 210 | Manual Reset, Watchdog Timer | Yes | 5µ | ||
Nanopower μP Supervisor with Manual Reset and Watchdog Timer | 推荐用于新设计 | Check Distributor Inventory | - | Small-Outline Transistor Package | 2.925 | 3 | Active Low, Open Drain | 225ms | Manual Reset, Supervisor | Yes | 170n | ||
Low-Voltage μP Supervisor with Manual Reset | 推荐用于新设计 | Check Distributor Inventory | - | 5-SOT_23-N/A | 2.93 | 3 | Active High, Active Low, Push-Pull | 200ms | Manual Reset, Supervisor | No | 12µ | ||
Nano 功率微型监控器,带手动复位输入 | 推荐用于新设计 | Check Distributor Inventory | - | 4-WLCSP-N/A | 1.7 to 4.85 | - | Active Low, Push-Pull | - | Manual Reset | No | 240n | ||
具有BIST功能的±0.7%精度单窗口电压监视器 | 推荐用于新设计 | 195 | - | 8-LFCSP_SS-2X2X0.75 | 0.51V to 5.01V | 0.7 | Open Drain, Push-Pull | - | Latched Output | No | 1.7µ | ||
0.35%超高精度监控电路 | 推荐用于新设计 | Check Distributor Inventory | - | 8-LFCSP_SS-2X2X0.75 | 0.6 to 0.9 | 0.35 | - | - | - | No | 900n | ||
nanoPower电源监控电路,具有无尖峰脉冲启动 | 推荐用于新设计 | 171 | - | 4-WLCSP-N/A | 1.7 to 4.8 | 1.5 | Active Low, Open Drain | - | Manual Reset | Yes | 1.5µ | ||
nanoPower电源监控电路,具有无尖峰脉冲启动 | 推荐用于新设计 | 158 | - | 4-WLCSP-N/A,5-SOT_23-N/A | 0.6V to 4.85V | 1.5 | Active Low, Open Drain | 310us to 2s | - | Yes | - | ||
1%精度单窗口电压监测仪,带BIST | 推荐用于新设计 | 108 | - | 8-LFCSP_SS-2X2X0.75 | 3.3 to 5.5 | 1 | - | Adjustable | Overvoltage/Window Monitor | Yes | 23µ | ||
具有窗口看门狗和过压指示器的高精度监控IC | 推荐用于新设计 | 347 | - | 8-LFCSP_SS-2X2X0.75 | 0 to 1.2, 1.2 to 1.8, 1.8 to 2.5, 2.5 to 3.3, 3.3 to 5.5 | 1 | Active Low, Open Drain | Adjustable | Adjustable Reset Input, Latched Output, Overvoltage/Window Monitor | Yes | 35µ | ||
nanoPower监控器和看门狗定时器 | 量产 | 937 | ¥32.00 (MAX16152ABAD+T) | 6-WLCSP-N/A | 1.2 to 1.8, 1.8 to 2.5, 2.5 to 3.3, 3.3 to 5.5 | 2.5 | Open Drain | <1ms | Watchdog Timer Enable Input | Yes | 900n | ||
nanoPower监控器和看门狗定时器 | 预发布 | Check Distributor Inventory | - | - | Adj | 1.5 | - | - | - | - | - | ||
nanoPower监控器和看门狗定时器 | 推荐用于新设计 | Check Distributor Inventory | - | 6-WLCSP-N/A | Adj | 1.5 | Active Low, Open Drain | - | Watchdog Timer, Watchdog Timer Enable Input | Yes | 400n | ||
nanoPower监控器和看门狗定时器 | 推荐用于新设计 | Check Distributor Inventory | - | 6-SOT_23-N/A | 1.2 to 1.8, 1.8 to 2.5, 2.5 to 3.3, 3.3 to 5.5 | 2.5 | Open Drain | <1ms | Watchdog Timer Enable Input | Yes | 900n | ||
nanoPower按键开/关控制器和电池保鲜 | 推荐用于新设计 | 1666 | ¥14.54 (MAX16150AUT+T) | 6-SOT_23-N/A,6-WLCSP-N/A | Adj | - | - | - | Pushbutton | Yes | 10n | ||
高电压监控电路,带手动复位输入 | 预发布 | Check Distributor Inventory | - | - | 3.3V to 11.6V | 1.5 | Active-Low, Open-Drain | - | Manual Reset | No | 25µ | ||
高电压监控电路,带手动复位输入 | 预发布 | Check Distributor Inventory | - | - | 3.3V to 11.6V | 1.5 | Active High, Open Drain | - | Manual Reset | No | 25µ | ||
高电压监控电路,带手动复位输入 | 推荐用于新设计 | Check Distributor Inventory | - | 4-WLCSP-N/A | >=5.5, 1.8 to 2.5, 2.5 to 3.3, 3.3 to 5.5 | 1 | Active Low, Push-Pull | <1ms, >1s, 15ms to 85ms, 1ms to 15ms, 250ms to 450ms, 300ms to 1s, 85ms to 300ms | Manual Reset | No | 55µ | ||
高电压监控电路,带手动复位输入 | 预发布 | Check Distributor Inventory | - | - | 3.3V to 11.6V | 1.5 | Active-High, Push-Pull | - | Manual Reset | No | 25µ | ||
nanoPower、微小尺寸监控电路,带手动复位输入 | 量产 | Check Distributor Inventory | - | 4-WLCSP-N/A | 1.7 to 4.8 | 1.5 | Active High, Active Low, Open Drain | <1ms, >1s, 15ms to 85ms, 1ms to 15ms, 250ms to 450ms, 300ms to 1s, 85ms to 300ms | Adjustable Reset Input, Manual Reset | No | 370n | ||
nanoPower、微小尺寸监控电路,带手动复位输入 | 推荐用于新设计 | Check Distributor Inventory | - | 4-WLCSP-N/A | 1.7 to 4.8 | 1.5 | Active High, Active Low, Push-Pull | <1ms, >1s, 15ms to 85ms, 1ms to 15ms, 250ms to 450ms, 300ms to 1s, 85ms to 300ms | Adjustable Reset Input, Manual Reset | No | 370n | ||
nanoPower、微小尺寸监控电路,带手动复位输入 | 预发布 | Check Distributor Inventory | - | - | 1.7 to 4.8 | 1.5 | Active-Low, Open-Drain | - | - | - | 370n | ||
nanoPower、微小尺寸监控电路,带手动复位输入 | 预发布 | Check Distributor Inventory | - | - | 1.7 to 4.8 | 1.5 | Active-Low, Open-Drain | - | - | - | 370n |