器件 20 排序 parts sorting button | 拖拽 隐藏 Opens a dialog box. Description 排序 Description sorting button | 拖拽 隐藏 Opens a dialog box. Product Lifecycle 排序 Product Lifecycle sorting button | 拖拽 隐藏 Opens a dialog box. Availability 排序 Availability sorting button | 拖拽 隐藏 Opens a dialog box. Price (1000+) 排序 Price (1000+) sorting button | 拖拽 隐藏 Opens a dialog box. Package 排序 Package sorting button | 拖拽 隐藏 Opens a dialog box. Protocol 排序 Protocol sorting button | 拖拽 隐藏 Opens a dialog box. Configuration 排序 Configuration sorting button | 拖拽 隐藏 Opens a dialog box. # Channels 排序 # Channels sorting button | 拖拽 隐藏 Opens a dialog box. Normal Position 排序 Normal Position sorting button | 拖拽 隐藏 Opens a dialog box. Dynamic Range (max)max 排序 Dynamic Range (max) sorting button | 拖拽 隐藏 Opens a dialog box. RONmax 排序 RON sorting button | 拖拽 隐藏 Opens a dialog box. RFLAT(ON)typ 排序 RFLAT(ON) sorting button | 拖拽 隐藏 Opens a dialog box. VSUPPLY (Single)min 排序 VSUPPLY (Single) sorting button | 拖拽 隐藏 Opens a dialog box. VSUPPLY (Single)max 排序 VSUPPLY (Single) sorting button | 拖拽 隐藏 Opens a dialog box. VSIGNALmin 排序 VSIGNAL sorting button | 拖拽 隐藏 Opens a dialog box. VSIGNALmax 排序 VSIGNAL sorting button | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Default Values 4/4 选定值 | to¥ RMB | Default Values 7/7 选定值 | Default Values 8/8 选定值 | Default Values 5/5 选定值 | Default Values 2/2 选定值 | toV | Default Values 8/8 选定值 | Default Values 8/8 选定值 | Default Values 5/5 选定值 | Default Values 4/4 选定值 | toV | toV | |||||
高速USB和音频开关,可处理负信号并提供高压VBUS检测 | 最后订购 | Check Distributor Inventory | - | Ultra Thin Quad Flatpack, No Leads | Audio, USB Full-Speed, USB High-Speed, USB Low-Speed | 2-to-1, DPDT | 2 | - | 5.4 | 6 | 0.04 | 2.7 | 5.5 | -1.8 | 3.6 | ||
高速USB和音频开关,可处理负信号并提供高压VBUS检测 | 量产 | 388 | ¥17.50 (MAX14585AEVB+T) | Ultra Thin Quad Flatpack, No Leads | Audio, USB Full-Speed, USB High-Speed, USB Low-Speed | 2-to-1, DPDT | 2 | - | 5.4 | 6 | 0.04 | 2.7 | 5.5 | -1.8 | 3.6 | ||
高达8.0Gbps的双通道无源开关 | 量产 | 65 | - | 28-LFCSP-3.5X5.5X0.75 | PCIe, SAS, SATA | 2-to-1 | 4 | - | 1.8 | 8 | 0.3 | 3 | 3.6 | 0 | 1.8 | ||
高达8.0Gbps的双通道无源开关 | 量产 | 152 | - | 28-LFCSP-3.5X5.5X0.75 | PCIe, SAS, SATA | 2-to-1 | 4 | - | 1.8 | 8 | 0.3 | 3 | 3.6 | 0 | 1.8 | ||
USB 2.0高速信号和音频信号开关,可处理负信号并具有±15kV ESD保护 | 量产 | 2562 | ¥61.23 (MAX14531EEWC+T) | Wafer-Level Package 3x4 Bump, Full Array | Audio, USB Full-Speed, USB High-Speed, USB Low-Speed | 3-to-1 | 2 | - | 5.3 | 2 | 0.02 | 2.7 | 5.5 | -2 | 3.3 | ||
USB 2.0高速信号和音频信号开关,可处理负信号 | 量产 | 426 | ¥13.36 (MAX14508EEVB+T) | Ultra Thin Quad Flatpack, No Leads | Audio, USB Full-Speed, USB High-Speed, USB Low-Speed | 2-to-1, DPDT | 2 | - | 5 | 5 | 0.05 | 2.7 | 5 | -2.3 | 5 | ||
USB 2.0高速信号和音频信号开关,可处理负信号 | 量产 | 490 | ¥18.04 (MAX14509AEEVB+T) | Ultra Thin Quad Flatpack, No Leads | Audio, USB Full-Speed, USB High-Speed, USB Low-Speed | 2-to-1, DPDT | 2 | - | 5 | 5 | 0.05 | 2.7 | 5 | -2.3 | 5 | ||
USB 2.0高速信号和音频信号开关,可处理负信号 | 量产 | Check Distributor Inventory | - | Ultra Thin Quad Flatpack, No Leads | Audio, USB Full-Speed, USB High-Speed, USB Low-Speed | 2-to-1, DPDT | 2 | - | 5 | 5 | 0.05 | 2.7 | 5 | -2.3 | 5 | ||
2.5/5.0/8.0Gbps PCIe无源开关 | 量产 | 45 | - | 42-LFCSP-3.5X9X0.75 | PCIe | 2-to-1 | 8 | - | 1.8 | 8.4 | 0.3 | 3 | 3.6 | 0 | 1.8 | ||
2.5/5.0/8.0Gbps PCIe无源开关 | 量产 | Check Distributor Inventory | - | 42-LFCSP-3.5X9X0.75 | SAS | 2-to-1 | 8 | - | 1.8 | 8.4 | 0.3 | 3 | 3.6 | 0 | 1.8 | ||
高速USB 2.0开关,具有±15kV ESD保护 | 量产 | 346 | ¥28.12 (MAX4983EEVB+T) | Ultra Thin Quad Flatpack, No Leads | USB Full-Speed, USB High-Speed, USB Low-Speed | 2-to-1, DPDT | 2 | - | 5.5 | 10 | 0.1 | 2.8 | 5.5 | 0 | 5.5 | ||
5.0Gbps PCI Express无源开关 | 量产 | 348 | ¥32.11 (MAX4888AETI+T) | 28-LFCSP-3.5X5.5X0.75 | PCIe | 2-to-1 | 4 | - | 2.4 | 8.4 | 0.06 | 1.6 | 3.6 | 0 | 2.4 | ||
5.0Gbps PCI Express无源开关 | 量产 | 5 | - | 42-LFCSP-3.5X9X0.75 | PCIe | 2-to-1 | 8 | - | 2.4 | 8.4 | 0.06 | 1.6 | 3.6 | 0 | 2.4 | ||
2.5Gbps PCI Express无源开关 | 量产 | 17 | - | 28-LFCSP-3.5X5.5X0.75 | PCIe | 2-to-1 | 4 | - | 2.5 | 7 | 0.06 | 1.6 | 3.6 | -0.1 | 2.4 | ||
2.5Gbps PCI Express无源开关 | 量产 | 48 | - | 42-LFCSP-3.5X9X0.75 | PCIe | 2-to-1 | 8 | - | 2.5 | 7 | 0.06 | 1.6 | 3.6 | -0.1 | 2.4 | ||
高速/全速USB 2.0开关,提供高ESD保护 | 量产 | 1003 | ¥22.15 (MAX4906EFELB+T) | 10-LFCSP-2X2X0.75 | USB Full-Speed, USB High-Speed, USB Low-Speed | 2-to-1, DPDT | 2 | - | 3.6 | 8 | 1 | 3 | 3.6 | 0 | 3.6 | ||
高速/全速USB 2.0开关 | 不推荐用于新设计 | 2489 | ¥14.27 (MAX4906ELB+T) | 10-LFCSP-2X2X0.75 | USB Full-Speed, USB High-Speed, USB Low-Speed | 2-to-1, DPDT | 2 | - | 3.6 | 8 | 1 | 3 | 3.6 | 0 | 3.6 | ||
高速/全速USB 2.0开关 | 不推荐用于新设计 | 2489 | ¥14.27 (MAX4906ELB+T) | 10-LFCSP-2X2X0.75 | USB Full-Speed, USB High-Speed, USB Low-Speed | 2-to-1, DPDT | 2 | - | 3.6 | 8 | 1 | 3 | 3.6 | 0 | 3.6 | ||
高速/全速USB 2.0开关 | 不推荐用于新设计 | 561 | ¥13.27 (MAX4907FELA+T) | 8-LFCSP-2X2X0.75 | USB Full-Speed, USB High-Speed, USB Low-Speed | DPST | 1 | Open | 3.6 | 8 | 1 | 3 | 3.6 | 0 | 3.6 | ||
高速/全速USB 2.0开关 | 不推荐用于新设计 | 561 | ¥13.27 (MAX4907FELA+T) | 8-LFCSP-2X2X0.75 | USB Full-Speed, USB High-Speed, USB Low-Speed | DPST | 1 | Open | 3.6 | 8 | 1 | 3 | 3.6 | 0 | 3.6 |