器件 5 排序 parts sorting button | 拖拽 隐藏 Opens a dialog box. Description 排序 Description sorting button | 拖拽 隐藏 Opens a dialog box. Product Lifecycle 排序 Product Lifecycle sorting button | 拖拽 隐藏 Opens a dialog box. Availability 排序 Availability sorting button | 拖拽 隐藏 Opens a dialog box. Price (1000+) 排序 Price (1000+) sorting button | 拖拽 隐藏 Opens a dialog box. Package 排序 Package sorting button | 拖拽 隐藏 Opens a dialog box. Frequency Range 排序 Frequency Range sorting button | 拖拽 隐藏 Opens a dialog box. PA Architecture 排序 PA Architecture sorting button | 拖拽 隐藏 Opens a dialog box. Input Signal Bandwidthmin 排序 Input Signal Bandwidth sorting button | 拖拽 隐藏 Opens a dialog box. Input Signal Bandwidthmax 排序 Input Signal Bandwidth sorting button | 拖拽 隐藏 Opens a dialog box. Paths 排序 Paths sorting button | 拖拽 隐藏 Opens a dialog box. VSUPPLY 排序 VSUPPLY sorting button | 拖拽 隐藏 Opens a dialog box. Power Consumption 排序 Power Consumption sorting button | 拖拽 隐藏 Opens a dialog box. Features 排序 Features sorting button | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Default Values 3/3 选定值 | to¥ RMB | Default Values 5/5 选定值 | Default Values 6/6 选定值 | Default Values 5/5 选定值 | toMHz | toMHz | to | Default Values 4/4 选定值 | Default Values 5/5 选定值 | Default Values 13/13 选定值 | ||||
698MHz至3800MHz RF功率放大器线性化电路(RFPAL) | 量产 | 45 | - | 64-LFCSP-9X9X0.85 | 698 to 3800 | Class AB, Closed Loop, Doherty, Open Loop | 5 | 100 | - | 3.3, 1.8 | 1280 | External Reference Clock Support, Fully Adaptive Correction, Integrated RFin/RFout, Low power consumption:1450mW | ||
双通道RF功率放大器线性化电路(RFPAL) | 推荐用于新设计 | 20 | - | EVALUATION BOARDS,80-LFCSP-11X11X0.85 | 698 to 2700 | Class AB, Doherty | 1.2 | 60 | 2 | 1.8 | 2 x 950 | Integrated Preamp, Scintera 4th Generation RFPAL, Single-ended RF I/Os, Up to 28dB ACLR Improvement, Up to 38dB IMD Improvement | ||
225MHz至3800MHz RF功率放大器线性化电路(RFPAL) | 推荐用于新设计 | 31 | - | EVALUATION BOARDS,64-LFCSP-9X9X0.85 | 225 to 3800 | Class AB, Closed Loop, Doherty | 1.2 | 75 | 1 | 3.3, 1.8 | 1200 | Dual-RF Power Measurement, Scintera 3rd Generation RFPAL | ||
500MHz至1100MHz可调节的RF前馈预失真器 | 量产 | 6 | - | 28-LFCSP-5X5X0.75 | 500 to 1100 | Open Loop | - | - | - | 5 | 75 | Up to 12dB ACPR Improvement | ||
1200MHz至2500MHz可调的RF预失真器 | 量产 | Check Distributor Inventory | - | 28-LFCSP-5X5X0.75 | 1200 to 2500 | Open Loop | - | - | - | 5 | 75 | Up to 12dB ACPR Improvement |