器件 17 排序 parts sorting button | 拖拽 隐藏 Opens a dialog box. Description 排序 Description sorting button | 拖拽 隐藏 Opens a dialog box. Product Lifecycle 排序 Product Lifecycle sorting button | 拖拽 隐藏 Opens a dialog box. Availability 排序 Availability sorting button | 拖拽 隐藏 Opens a dialog box. Price (1000+) 排序 Price (1000+) sorting button | 拖拽 隐藏 Opens a dialog box. Package 排序 Package sorting button | 拖拽 隐藏 Opens a dialog box. MCU Core 排序 MCU Core sorting button | 拖拽 隐藏 Opens a dialog box. Internal Flash 排序 Internal Flash sorting button | 拖拽 隐藏 Opens a dialog box. Core Clock Speedmax 排序 Core Clock Speed sorting button | 拖拽 隐藏 Opens a dialog box. Data Processing 排序 Data Processing sorting button | 拖拽 隐藏 Opens a dialog box. Internal SRAM 排序 Internal SRAM sorting button | 拖拽 隐藏 Opens a dialog box. UARTs 排序 UARTs sorting button | 拖拽 隐藏 Opens a dialog box. USARTs 排序 USARTs sorting button | 拖拽 隐藏 Opens a dialog box. SPI Bus 排序 SPI Bus sorting button | 拖拽 隐藏 Opens a dialog box. I2C Bus 排序 I2C Bus sorting button | 拖拽 隐藏 Opens a dialog box. USB 排序 USB sorting button | 拖拽 隐藏 Opens a dialog box. GPIO Pinsmax 排序 GPIO Pins sorting button | 拖拽 隐藏 Opens a dialog box. VSUPPLY 排序 VSUPPLY sorting button | 拖拽 隐藏 Opens a dialog box. Active Power 排序 Active Power sorting button | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Default Values 3/3 选定值 | to¥ RMB | Default Values 15/15 选定值 | Default Values 7/7 选定值 | Default Values 4/4 选定值 | Default Values 7/7 选定值 | Default Values 4/4 选定值 | Default Values 8/8 选定值 | Default Values 5/5 选定值 | to | to | Default Values 6/6 选定值 | Default Values 6/6 选定值 | Default Values 10/10 选定值 | Default Values 9/9 选定值 | Default Values 3/3 选定值 | ||||
DeepCover安全Arm Cortex-M3闪存微控制器 | 量产 | Check Distributor Inventory | - | 100-CSP_BGA-7X7X1.12 | ARM Cortex-M3 | 1000 | 108 | 32-bit | 384 | 2 | - | 2 | 1 Master | USB 2.0 High Speed | 39 | 3.0 to 3.6 (IO) | - | ||
内置ARM926EJ-S处理器核的DeepCover安全微控制器 | 量产 | Check Distributor Inventory | - | 228-CSP_BGA-11X11X1.3 | ARM926EJ-S | - | 384 | 32-bit | 384 | - | 3 | 3 | 1 Master/Slave | 1 x 2.0 FS Device, 1 x 2.0 FS Host | 126 | 0.87 to 1.1 (Core), 1.7 to 1.9 (LP memory), 2.4 to 3.6 (Battery), 3.0 to 3.6 (IO) | - | ||
具有非接触式无线电的低功耗Arm Cortex-M4微控制器,适用于安全应用 | 最后订购 | Check Distributor Inventory | - | 121-CSP_BGA-8X8X1.11,169-CSP_BGA-9X9X1.2 | ARM Cortex-M4F | 1000 | 150 | 32-bit | 760 | 6 | - | 3 | 3 Master, 3 Slave | USB 2.0 HS Device | 104 | 3.0 to 3.6 | - | ||
DeepCover安全微控制器,集成ARM926EJ-S处理器核 | 量产 | Check Distributor Inventory | - | 228-CSP_BGA-11X11X1.3 | ARM926EJ-S | - | 384 | 32-bit | 384 | - | 3 | 5 | 1 Master/Slave | 1 x 2.0 FS Device, 1 x 2.0 FS Host | 126 | 0.87 to 1.1 (Core), 1.7 to 1.9 (LP memory), 2.4 to 3.6 (Battery), 3.0 to 3.6 (IO) | - | ||
DeepCover安全ARM Cortex-M3闪存微控制器 | 量产 | Check Distributor Inventory | - | Wafer-Level Package 8x8 Bump, Full Array | ARM Cortex-M3 | 512 | 60 | 32-bit | 96 | 1 | 1 | 1 | 1 Master/Slave | 1 x 2.0 FS Device, Device Including Transceiver | 27 | 3.0 to 3.6 (IO) | - | ||
基于DeepCover安全Arm Cortex-M3的闪存微控制器 | 量产 | Check Distributor Inventory | - | 68-LFCSP-8X8X0.75 | ARM Cortex-M3 | 512 | 60 | 32-bit | 96 | 1 | 2 | 2 | 1 Master | 1 x 2.0 FS Device, Device Including Transceiver | - | 3.0 to 3.6 (IO) | - | ||
DeepCover安全Arm Cortex-M3闪存微控制器 | 量产 | Check Distributor Inventory | - | 121-CSP_BGA-8X8X1.11 | ARM Cortex-M3 | 1000 | 108 | 32-bit | 384 | - | 2 | 3 | 2 Master | 1 x 2.0 FS Device, Device Including Transceiver | 64 | 3.0 to 3.6 (IO) | - | ||
DeepCover安全Arm Cortex-M3闪存微控制器 | 量产 | Check Distributor Inventory | - | 144-CSP_BGA-10X10X0.88 | ARM Cortex-M3 | 1000 | 108 | 32-bit | 384 | - | 2 | 3 | 2 Master | 1 x 2.0 FS Device, Device Including Transceiver | - | 3.0 to 3.6 (IO) | - | ||
DeepCover安全Arm Cortex-M3闪存微控制器 | 量产 | Check Distributor Inventory | - | Chip Array Thin Core Ball Grid Array | ARM Cortex-M3 | 512 | 60 | - | - | 3 | 3 | 3 | 1 Master/Slave | 1 x 2.0 FS Device, Device Including Transceiver | 70 | 3.0 to 3.6 (IO) | - | ||
DeepCover安全Arm Cortex-M3闪存微控制器 | 量产 | Check Distributor Inventory | - | Chip Array Thin Core Ball Grid Array | ARM Cortex-M3 | 1000 | 108 | - | 256 | 2 | 2 | 3 | 1 Master/Slave | 1 x 2.0 FS Device, Device Including Transceiver | 70 | 3.0 to 3.6 (IO) | - | ||
MAXQ1744 添加至我的购物车 添加至 myAnalog | DeepCover超低功耗、读卡器安全处理器 | 量产 | Check Distributor Inventory | - | 0-CHIP-N/A,32-LFCSP-5X5X0.75 | - | - | - | - | - | - | - | 1 | 1 Master/Slave | - | - | 2.1 to 3.6 | - | |
DeepCover安全磁卡读卡器IC | 量产 | Check Distributor Inventory | - | 0-CHIP-N/A,Thin Quad Flatpack, No Leads | - | - | - | - | - | - | - | 1 | 1 Master/Slave | - | - | 1.7 to 3.6 | - | ||
用于磁卡读卡器的DeepCover安全微控制器 | 量产 | Check Distributor Inventory | - | 0-CHIP-N/A,Thin Quad Flatpack, No Leads | MAXQ20 | 16 | 12 | 16-bit | 1 | - | 1 | 2 | 1 Master/Slave | - | 16 | 1.7 to 3.6 | 0.8 (1MHz), 3.75 (6MHz) | ||
DeepCover安全微处理器,集成ARM926EJ-S处理器核 | 量产 | Check Distributor Inventory | - | Chip-Scale Ball-Grid Array | ARM926EJ-S | - | 384 | 32-bit | 384 | - | 3 | 5 | 1 Master/Slave | 1 x 2.0 FS Device, 1 x 2.0 FS Host | 160 | 0.87 to 1.1 (Core), 1.7 to 1.9 (LP memory), 2.4 to 3.6 (Battery), 3.0 to 3.6 (IO) | - | ||
DeepCover安全微控制器,提供快速清零和加密技术 | 量产 | Check Distributor Inventory | - | 0-CHIP-N/A,40-LFCSP-6X6X0.75,Chip-Scale Ball-Grid Array | MAXQ30 | - | 16 | 16-bit | - | - | - | - | - | - | - | - | - | ||
安全微处理器芯片 | 量产 | 5 | - | Metric Quad Flatpack | 8051 (CISC) | - | 16 | 8-bit | 0.25 | - | 1 | - | - | - | 32 | 3.85 to 5.5 | - | ||
安全微处理器芯片 | 量产 | Check Distributor Inventory | - | Metric Quad Flatpack | 8051 (CISC) | - | 16 | 8-bit | 0.125 | - | 1 | - | - | - | 32 | 3.85 to 5.5 | - |