Quick Search
*DC/DC in addition to battery charger
器件 40 排序 parts sorting button | 拖拽 隐藏 Opens a dialog box. Description 排序 Description sorting button | 拖拽 隐藏 Opens a dialog box. Product Lifecycle 排序 Product Lifecycle sorting button | 拖拽 隐藏 Opens a dialog box. Availability 排序 Availability sorting button | 拖拽 隐藏 Opens a dialog box. Price (1000+) 排序 Price (1000+) sorting button | 拖拽 隐藏 Opens a dialog box. Package 排序 Package sorting button | 拖拽 隐藏 Opens a dialog box. Number of Outputs 排序 Number of Outputs sorting button | 拖拽 隐藏 Opens a dialog box. Vinmin 排序 Vin sorting button | 拖拽 隐藏 Opens a dialog box. Vinmax 排序 Vin sorting button | 拖拽 隐藏 Opens a dialog box. Max Charge Currenttyp 排序 Max Charge Current sorting button | 拖拽 隐藏 Opens a dialog box. Battery Chemistry 排序 Battery Chemistry sorting button | 拖拽 隐藏 Opens a dialog box. Float Voltage 排序 Float Voltage sorting button | 拖拽 隐藏 Opens a dialog box. PowerPath 排序 PowerPath sorting button | 拖拽 隐藏 Opens a dialog box. Comments 排序 Comments sorting button | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Default Values 4/4 选定值 | to¥ RMB | Default Values 15/15 选定值 | to | toV | toV | toA | Default Values 7/7 选定值 | Default Values 13/13 选定值 | Default Values 8/8 选定值 | |||||
40V USB Type-C功率输出降压-升压控制器 | 推荐用于新设计 | 154 | - | 28-Lead QFN (4mm x 5mm, Plastic Side Wettable) | 1 | 4 | 40 | - | - | - | USB Type C | 60V Synchronous 4-Switch Buck-Boost Controller with Spread Spectrum | ||
40V USB Type-C功率输出降压-升压控制器 | 推荐用于新设计 | 154 | - | 28-Lead QFN (4mm x 5mm, Plastic Side Wettable) | 1 | 4 | 40 | - | - | - | USB Type C | 60V Synchronous 4-Switch Buck-Boost Controller with Spread Spectrum | ||
带电源路径充电器的超低功耗微型PMIC,适用于小型Li+和150mA LDO | 推荐用于新设计 | 2252 | ¥16.22 (MAX77734BENP+T) | Wafer-Level Package 5x4 Bump, Full Array | 4 | 2.7 | 5.5 | 475m | Li-Ion, Li-Polymer | 3.55 to 4.4 | Internal | Ultra-Low Power Tiny PMIC with Power Path Charger for Small Li+ and 150mA LDO | ||
具有 2A 高电压 Bat-Track 降压稳压器的 USB 电源管理器 | 推荐用于新设计 | 5 | - | 22-Lead DFN (6mm x 3mm w/ EP) | 1 | 6 | 36 | 1.5 | Li-Ion, Li-Polymer | 3.95V | Linear PowerPath | USB Power Manager + Triple Sync Buck, Bat-Track, 3.95V Vfloat | ||
符合JEITA标准的锂离子充电器,带有Smart Power Selector、自动检测和USB枚举功能 | 量产 | 384 | ¥12.84 (MAX77301EWA+T) | Wafer-Level Package 5x5 Bump, Full Array | 1 | 4 | 6.6 | 900m | Li-Ion, Li-Polymer | 4.05V, 4.1, 4.15V, 4.2V, 4.35V, 4.4V | Smart Power Selector | JEITA-Compliant, Li+ Charger with Smart Power Selector, Automatic Detection, and USB Enumeration | ||
符合JEITA标准的锂离子充电器,带有Smart Power Selector、自动检测和USB | 推荐用于新设计 | 8 | - | Wafer-Level Package 5x5 Bump, Full Array | 1 | 4 | 6.6 | 900m | Li-Ion, Li-Polymer | 4.05V, 4.1, 4.15V, 4.2V, 4.35V, 4.4V | Smart Power Selector | JEITA-Compliant, Li+ Charger with Smart Power Selector, Automatic Detection, and USB Enumeration | ||
具最大功率点控制功能以为电池充电的高电压、大电流控制器 | 推荐用于新设计 | 282 | - | 28-Lead SSOP (Narrow 0.15 Inch),28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | 1 | 3 | 60 | 20 | Lead Acid, LiFePO4, Li-Ion, Li-Polymer, NiCd, NiMH (slow charge) | Adj | External PFET | High Voltage High Current Battery Charger with Maximum Power Point Control (MPPC) | ||
具 I2C 控制和 USB OTG 功能的双通道输入电源管理器 / 3.5A LiFePO4 电池充电器 | 推荐用于新设计 | 42 | - | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | 1 | 4.35 | 5.5 | 3.5 | LiFePO4 | 3.45 | Internal Ideal Diode, Switching PowerPath | Dual-Input Power Manager / 3.5A LiFePO4 Battery Charger with I2C Control and USB OTG | ||
具 I2C 控制和 USB OTG 功能的双通道输入电源管理器 / 3.5A 锂离子电池充电器 | 推荐用于新设计 | 2050 | - | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | 2 | 4.35 | 5.5 | 3.5 | Li-Ion, Li-Polymer | 4.05V, 4.15V, 4.1V, 4.2V | Switching PowerPath | Dual Input Power Manager / 3.5A Li-Ion Battery Charger with I2C Control and USB OTG | ||
用于电池充电和电源管理的高电压、大电流控制器 | 推荐用于新设计 | 110 | - | 28-Lead SSOP (Narrow 0.15 Inch),28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | 1 | 3 | 60 | 20 | Lead Acid, LiFePO4, Li-Ion, Li-Polymer, NiCd, NiMH (slow charge) | Adj | External PFET | High Voltage High Current Battery Charger | ||
具过压保护功能的 USB 兼容型开关电源管理器/磷酸铁锂电池充电器 | 推荐用于新设计 | 18 | - | 20-Lead QFN (3mm x 4mm x 0.75mm w/ EP) | 1 | 4.35 | 5.5 | 1.5 | LiFePO4 | 3.6V | Switching PowerPath | USB Compatible Switching Power Manager/Li-Ion Charger with OVP, 3.6V Vfloat | ||
具 USB On-The-Go 和过压保护功能的开关电源管理器 | 推荐用于新设计 | 137 | - | 20-Lead QFN (3mm x 4mm x 0.75mm w/ EP) | 1 | 4.35 | 5.5 | 1.2 | Li-Ion, Li-Polymer | 4.2V | Switching PowerPath | Switching Power Manager with USB OTG And OVP, 4.2V Vfloat | ||
具 USB On-The-Go 和过压保护功能的开关电源管理器 | 推荐用于新设计 | 137 | - | 20-Lead QFN (3mm x 4mm x 0.75mm w/ EP) | 1 | 4.35 | 5.5 | 1.2 | Li-Ion, Li-Polymer | 4.1V | Switching PowerPath | Switching Power Manager with USB OTG And OVP, 4.1V Vfloat | ||
2A 1节Li+电池DC-DC充电器,用于USB和适配器供电系统 | 量产 | 1642 | - | Thin Quad Flatpack, No Leads | 1 | 4.1 | 16 | 2 | Li-Ion | 4.2V | Internal | 2A 1-Cell Li+ DC-DC Chargers for USB and Adapter Power | ||
2A 1节Li+电池DC-DC充电器,用于USB和适配器供电系统 | 量产 | 14 | - | Thin Quad Flatpack, No Leads | 1 | 4.1 | 16 | 2 | Li-Ion | 4.2V | Internal | 2A 1-Cell Li+ DC-DC Chargers for USB and Adapter Power | ||
2A 1节Li+电池DC-DC充电器,用于USB和适配器供电系统 | 量产 | 30 | - | Thin Quad Flatpack, No Leads | 1 | 4.1 | 16 | 2 | Li-Ion | 4.2V | Internal | 2A 1-Cell Li+ DC-DC Chargers for USB and Adapter Power | ||
2A 1节Li+电池DC-DC充电器,用于USB和适配器供电系统 | 量产 | 29 | - | Thin Quad Flatpack, No Leads | 1 | 4.1 | 16 | 2 | Li-Ion | 4.1V | Internal | 2A 1-Cell Li+ DC-DC Chargers for USB and Adapter Power | ||
2A 1节Li+电池DC-DC充电器,用于USB和适配器供电系统 | 量产 | 120 | - | Thin Quad Flatpack, No Leads | 1 | 4.1 | 16 | 2 | Li-Ion | 4.1V | Internal | 2A 1-Cell Li+ DC-DC Chargers for USB and Adapter Power | ||
2A 1节Li+电池DC-DC充电器,用于USB和适配器供电系统 | 量产 | 4 | - | Thin Quad Flatpack, No Leads | 1 | 4.1 | 16 | 2 | Li-Ion | 4.2V | Internal | 2A 1-Cell Li+ DC-DC Chargers for USB and Adapter Power | ||
2A 1节Li+电池DC-DC充电器,用于USB和适配器供电系统 | 量产 | 30 | - | Thin Quad Flatpack, No Leads | 1 | 4.1 | 16 | 2 | Li-Ion | 4.2V | Internal | 2A 1-Cell Li+ DC-DC Chargers for USB and Adapter Power | ||
2A 1节Li+电池DC-DC充电器,用于USB和适配器供电系统 | 量产 | 292 | - | Thin Quad Flatpack, No Leads | 1 | 4.1 | 16 | 2 | Li-Ion | 4.35V | Internal | 2A 1-Cell Li+ DC-DC Chargers for USB and Adapter Power | ||
具过压保护功能的 I2C 控制型 USB 电源管理器/充电器 | 量产 | 51 | - | 20-Lead QFN (3mm x 4mm x 0.75mm w/ EP) | 1 | 4.35 | 5.5 | 1.5 | Li-Ion, Li-Polymer | 4.2V | Switching PowerPath | I2C Controlled USB Power Manager/Charger with Overvoltage Protection | ||
具过压保护功能的 USB 兼容型开关电源管理器/锂离子电池充电器 | 推荐用于新设计 | 33 | - | 20-Lead QFN (3mm x 4mm x 0.75mm w/ EP) | 1 | 4.35 | 5.5 | 1.5 | Li-Ion, Li-Polymer | 4.2V | Switching PowerPath | USB Compatible Switching Power Manager/Li-Ion Charger with OVP, 4.2V Vfloat | ||
具过压保护功能的 USB 兼容型开关电源管理器/锂离子电池充电器 | 推荐用于新设计 | 33 | - | 20-Lead QFN (3mm x 4mm x 0.75mm w/ EP) | 1 | 4.35 | 5.5 | 1.5 | Li-Ion, Li-Polymer | 4.1V | Switching PowerPath | USB Compatible Switching Power Manager/Li-Ion Charger with OVP, 4.1V Vfloat | ||
具 2A 高电压 Bat-Track 降压型稳压器的 USB 电源管理器 | 量产 | 251 | - | 22-Lead DFN (6mm x 3mm w/ EP) | 1 | 6 | 38 | 1.5 | Li-Ion, Li-Polymer | 4.2V | Linear PowerPath | USB Power Manager + Triple Sync Buck, Bat-Track, 4.2V Vfloat |