Quick Search
器件 19 排序 parts sorting button | 拖拽 隐藏 Opens a dialog box. Description 排序 Description sorting button | 拖拽 隐藏 Opens a dialog box. Product Lifecycle 排序 Product Lifecycle sorting button | 拖拽 隐藏 Opens a dialog box. Availability 排序 Availability sorting button | 拖拽 隐藏 Opens a dialog box. Price (1000+) 排序 Price (1000+) sorting button | 拖拽 隐藏 Opens a dialog box. Package 排序 Package sorting button | 拖拽 隐藏 Opens a dialog box. Vinmin 排序 Vin sorting button | 拖拽 隐藏 Opens a dialog box. Vinmax 排序 Vin sorting button | 拖拽 隐藏 Opens a dialog box. Max Charge Currenttyp 排序 Max Charge Current sorting button | 拖拽 隐藏 Opens a dialog box. Battery Chemistry 排序 Battery Chemistry sorting button | 拖拽 隐藏 Opens a dialog box. Number of Cells 排序 Number of Cells sorting button | 拖拽 隐藏 Opens a dialog box. Float Voltage 排序 Float Voltage sorting button | 拖拽 隐藏 Opens a dialog box. Charge Termination 排序 Charge Termination sorting button | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Default Values 3/3 选定值 | to¥ RMB | Default Values 16/16 选定值 | toV | toV | toA | Default Values 8/8 选定值 | Default Values 13/13 选定值 | Default Values 10/10 选定值 | Default Values 10/10 选定值 | ||||
23VIN 3.2AOUT 升降压充电器,适用于 2 节/ 3 节锂离子电池和 USB 供电 | 推荐用于新设计 | Check Distributor Inventory | - | 49-WLCSP-N/A | - | 23 | 3.2 | Li-Ion, Li-Polymer | 2, 3 Li-Ion | 7.81 to 14.09 | External Control, Min. Charge Current, Timer | ||
25VIN、3AOUT至6AOUT、USB-C降压-升压充电器,包含集成式FET,适用于2S/3S锂离子电池 | 量产 | 174 | - | 30-LFCSP-4X4X0.55 | 3.5 | 25.4 | 3 | Li-Ion, Li-Polymer | 2, 3 Li-Ion | 8 to 13.35 | External Control, Min. Charge Current, Timer | ||
25VIN、3AOUT至6AOUT、USB-C降压-升压充电器,包含集成式FET,适用于2S/3S锂离子电池 | 量产 | 348 | - | 30-LFCSP-4X4X0.55 | 3.5 | 25.4 | 6 | Li-Ion, Li-Polymer | 2, 3 Li-Ion | 8 to 13.35 | External Control, Min. Charge Current, Timer | ||
25VIN 3A/6AOUT USB-C升/降压充电器,内置功率FET,适用于2/3节锂离子电池应用 | 量产 | 805 | - | 30-LFCSP-4X4X0.55 | 3.5 | 25.4 | 3 | Li-Ion, Li-Polymer | 2, 3 Li-Ion | 8 to 13.35 | External Control, Min. Charge Current, Timer | ||
25VIN 3A/6AOUT USB-C升/降压充电器,内置功率FET,适用于2/3节锂离子电池应用 | 量产 | 129 | - | 30-LFCSP-4X4X0.55 | 3.5 | 25.4 | 6 | Li-Ion, Li-Polymer | 2, 3 Li-Ion | 8 to 13.35 | External Control, Min. Charge Current, Timer | ||
23VIN 3.2AOUT USB-C降压-升压充电器,包含集成式FET,适用于2S锂离子电池 | 量产 | 776 | ¥24.29 (MAX77962EWJ06+T) | 49-WLCSP-N/A | 3.5 | 23 | 3.2 | Li-Ion, Li-Polymer | 2 Li-Ion | 8.10 to 8.86 | External Control, Min. Charge Current, Timer | ||
高压降压-升压电池充电 控制器具有最大功率点 跟踪(MPPT)和 I2C | 推荐用于新设计 | 41 | - | 64(58)-Lead Plastic QFN (7mm × 11mm) | 6 | 80 | 10 | Lead Acid, LiFePO4, Li-Ion, Li-Polymer | 1.3V to 80V Float Voltage | 1.3V to 80V | C/x, Timer | ||
具有反向电源、反向电流和故障保护功能的双向同步100V降压/升压控制器 | 推荐用于新设计 | 30 | - | 38-Lead TSSOP w/ EP | 6 | 100 | 40 | Lead Acid, LiFePO4, Li-Ion, Li-Polymer | - | - | - | ||
具有双向功能的 80V 同步 4 开关升降压 DC/DC 控制器 | 推荐用于新设计 | 65 | - | 40-Lead QFN (5mm x 8mm x 0.75mm w/ EP),64-Lead LQFP (10mm x 10mm w/ EP) | 2.8 | 80 | 20 | Lead Acid, LiFePO4, Li-Ion, Li-Polymer | - | Up to 80V | - | ||
适用于 LT8708 多相系统的 80V 同步 4 开关升降压 DC/DC 从属控制器 | 推荐用于新设计 | 65 | - | 40-Lead QFN (5mm x 8mm x 0.75mm w/ EP),64-Lead LQFP (10mm x 10mm w/ EP) | 2.8 | 80 | 20 | Lead Acid, LiFePO4, Li-Ion, Li-Polymer | - | Up to 80V | - | ||
USB Type-C充电器 | 量产 | 28 | - | 54-WLCSP-N/A | - | 5.7 | 3 | Li-Ion, Li-Polymer | 2 Li-Ion | 8.22 to 8.38 | Current Limit | ||
具最大功率点跟踪 (MPPT) 功能的高电压、大电流降压-升压型电池充电控制器 | 推荐用于新设计 | Check Distributor Inventory | - | 64(58)-Lead Plastic QFN (7mm × 11mm) | 6 | 80 | 10 | Lead Acid, LiFePO4, Li-Ion, Li-Polymer | 1.3V to 80V Float Voltage | 1.3V to 80V | C/x, Timer | ||
55V、降压-升压型多化学组成电池充电器 | 推荐用于新设计 | 2044 | - | 38-Lead QFN (5mm x 7mm w/ EP) | 4.5 | 55 | 20 | Lead Acid, LiFePO4, Li-Ion, Li-Polymer | Up to 55V Battery Voltage | Up to 55V | C/10, Timer | ||
电池后备系统管理器 | 量产 | 130 | - | 38-Lead QFN (5mm x 7mm w/ EP) | 4.5 | 19 | 3 | Lead Acid, Li-Ion, Li-Polymer, NiCd, NiMH (slow charge) | 1-4 Li, up to 10 Ni, up to 6 SLA | Adj | C/10, Microcontroller, Timer | ||
升/降压型Li+电池充电器 | 量产 | 373 | - | 32-LFCSP-5X5X0.75 | - | 28 | 4 | Li-Ion, Li-Polymer, NiCd, NiMH | - | 0 to 17.6 | External Control | ||
组合式电池充电器和 DC/DC 转换器 | 量产 | 6 | - | 24-Lead SSOP (Narrow 0.15 Inch) | 4.1 | 12 | 2 | Lead Acid, Li-Ion, Li-Polymer, NiCd, NiMH (slow charge) | 1, 2 | Adj | On-board timer | ||
SEPIC 恒定或可编程电流 / 恒定电压电池充电器 | 量产 | 458 | - | 7-Lead TO-220,7-Lead DD Pak | 2.4 | 29 | 2 | Lead Acid, Li-Ion, Li-Polymer, NiCd, NiMH (slow charge) | 1 to 12 (Ni), 1 to 4 (Li) | Adj | External | ||
SEPIC 恒定或可编程电流 / 恒定电压电池充电器 | 量产 | 458 | - | 7-Lead TO-220,7-Lead DD Pak | 2.4 | 29 | 2 | Lead Acid, Li-Ion, Li-Polymer, NiCd, NiMH (slow charge) | 1 to 18 (Ni), 1 to 4 (Li) | Adj | External | ||
SEPIC 恒定电流 / 恒定电压电池充电器 | 量产 | 1345 | - | 8-Lead PDIP (Narrow 0.3 Inch),8-Lead SOIC (Narrow 0.15 Inch),16-Lead SSOP (Narrow 0.15 Inch) | 2.4 | 29 | 750m | Lead Acid, Li-Ion, Li-Polymer, NiCd, NiMH (slow charge) | 1 to 12 (Ni), 1 to 4 (Li) | Adj | External |