器件 141 排序 parts sorting button | 拖拽 隐藏 Opens a dialog box. Description 排序 Description sorting button | 拖拽 隐藏 Opens a dialog box. Product Lifecycle 排序 Product Lifecycle sorting button | 拖拽 隐藏 Opens a dialog box. Availability 排序 Availability sorting button | 拖拽 隐藏 Opens a dialog box. Price (1000+) 排序 Price (1000+) sorting button | 拖拽 隐藏 Opens a dialog box. Package 排序 Package sorting button | 拖拽 隐藏 Opens a dialog box. Number of Outputs 排序 Number of Outputs sorting button | 拖拽 隐藏 Opens a dialog box. Vinmin 排序 Vin sorting button | 拖拽 隐藏 Opens a dialog box. Vinmax 排序 Vin sorting button | 拖拽 隐藏 Opens a dialog box. Output Powertyp 排序 Output Power sorting button | 拖拽 隐藏 Opens a dialog box. Topology 排序 Topology sorting button | 拖拽 隐藏 Opens a dialog box. Monolithic 排序 Monolithic sorting button | 拖拽 隐藏 Opens a dialog box. Feedback 排序 Feedback sorting button | 拖拽 隐藏 Opens a dialog box. Comments 排序 Comments sorting button | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Default Values 4/4 选定值 | to¥ RMB | Default Values 55/55 选定值 | to | toV | toV | toW | Default Values 21/21 选定值 | Default Values 3/3 选定值 | Default Values 5/5 选定值 | |||||
40VIN Micropower No-Opto Isolated Flyback Converter with 60V/3.4A Switch | 推荐用于新设计 | 67 | - | 8-Lead SOIC (Narrow 0.15 Inch w/ EP) | 1 | 3.2 | 40 | 17 | Flyback, No-Opto Flyback | Yes | Primary Side | 40VIN Micropower No-Opto Isolated Flyback Converter with 60V/3.4A Switch | ||
60V低IQ无光耦隔离型反激式控制器 | 推荐用于新设计 | 371 | ¥6.98 (LT8306RS6#TRMPBF) | 6-Lead TSOT-23 | 1 | 4.5 | 60 | 60 | Flyback, No-Opto Flyback | No | Primary Side | 60V Low IQ No-Opto Isolated Flyback Controller | ||
集成七个数字隔离器和可编程功率控制功能的3通道隔离式微功耗管理单元 | 推荐用于新设计 | 114 | - | 41-Lead LFCSP (9mm x 7mm) | 3 | 4.5 | 60 | 2.5 | Buck, Flyback, Inverting Buck-Boost | Yes | - | Isolated Flyback with Programmable Power Control and additional Buck and Inverter | ||
60V 2MHz、低IQ升压、SEPIC和反激式控制器 | 推荐用于新设计 | 149 | - | 12-Lead MSOP w/ EP | 1 | 3 | 60 | 10 | Boost, Flyback, Sepic | No | - | Multitopology Controller | ||
电容充电器控制器 | 推荐用于新设计 | 495 | - | 10-Lead MSOP | 1 | 3 | 24 | 60 | Capacitor Charger, Flyback | No | - | Capacitor Charger Controller | ||
集成FET的4.2V–60V、无光耦隔离反激式转换器 | 量产 | 167 | - | Thin Dual Flatpack No Leads | 1 | 4.2 | 60 | 1.4 | No-Opto Flyback | Yes | Primary Side | 4.2V–60V, 1.4W, No-Opto Isolated Flyback Converter with Integrated FET | ||
集成FET的4.2V–60V、无光耦隔离反激式转换器 | 量产 | 112 | - | Thin Dual Flatpack No Leads | 1 | 4.2 | 60 | 1.4 | No-Opto Flyback | Yes | Primary Side | 4.2V–60V, 1.4W, No-Opto Isolated Flyback Converter with Integrated FET | ||
集成FET的4.2V–60V、无光耦隔离反激式转换器 | 量产 | 70 | - | Thin Dual Flatpack No Leads | 1 | 4.2 | 60 | 3.5 | No-Opto Flyback | Yes | Primary Side | 4.2V–60V, 3.5W, No-Opto Isolated Flyback Converter with Integrated FET | ||
集成FET的4.2V–60V、无光耦隔离反激式转换器 | 量产 | 528 | - | Thin Dual Flatpack No Leads | 1 | 4.2 | 60 | 3.5 | No-Opto Flyback | Yes | Primary Side | 4.2V–60V, 3.5W, No-Opto Isolated Flyback Converter with Integrated FET | ||
4.2V–60V、无光耦、隔离反激转换器,集成FET | 量产 | 158 | - | Thin Dual Flatpack No Leads | 1 | 4.2 | 60 | 7.5 | No-Opto Flyback | Yes | Primary Side | 4.2V–60V No-Opto Isolated Flyback Converter with Integrated FET | ||
4.2V–60V、无光耦、隔离反激转换器,集成FET | 量产 | 111 | - | Thin Dual Flatpack No Leads | 1 | 4.2 | 60 | 7.5 | No-Opto Flyback | Yes | Primary Side | 4.2V–60V No-Opto Isolated Flyback Converter with Integrated FET | ||
36V HV汽车升压/SEPIC/反激式控制器 | 量产 | 310 | - | 16-LFCSP_SS-3X3X0.75 | 1 | 2 | 36 | - | Boost, Flyback, Sepic | No | - | 36V HV Automotive Boost/Sepic/Flyback Controller | ||
具有七个数字隔离器的两通道隔离式微功耗管理单元 | 推荐用于新设计 | 477 | - | 41-Lead LFCSP (9mm x 7mm) | 2 | 4.5 | 60 | 2.5 | Buck, Flyback | Yes | - | Isolated Flyback with additional Buck, plus High Speed Isolated Digital Channels | ||
36V 10W No-Opto 隔离型反激式转换器 | 推荐用于新设计 | 53 | - | 8-Lead SOIC (Narrow 0.15 Inch w/ EP) | 1 | 4 | 36 | 10 | Flyback, No-Opto Flyback | Yes | Primary Side | 36V 10W No-Opto Isolated Flyback Converter | ||
36V 4W No-Opto 隔离型反激式转换器 | 推荐用于新设计 | 1745 | - | 5-Lead TSOT-23 | 1 | 4 | 36 | 4 | Flyback, No-Opto Flyback | Yes | Primary Side | 36V 4W No-Opto Isolated Flyback Converter | ||
4.5V至60V输入、超小尺寸、高效、Iso-Buck DC-DC转换器 | 量产 | 87 | - | Thin Quad Flatpack, No Leads | 1 | 4.5 | 60 | - | Flyback | Yes | Primary Side | 4.5V TO 60V Input, Ultra-Small, High-Efficiency, Iso-Buck, DC-DC Converter | ||
4.5V至60V输入、高效、Iso-Buck DC-DC转换器 | 量产 | Check Distributor Inventory | - | Thin Dual Flatpack No Leads | 1 | 4.5 | 60 | - | Flyback | Yes | Primary Side | 4.5V TO 60V INPUT, HIGH-EFFICIENCY, ISO-BUCK DC-DC CONVERTER | ||
560VIN微功耗无光耦(No-Opto)隔离型反激式控制器 | 量产 | 8223 | - | 20-Lead TSSOP w/ EP,TSSOP 4.4 MM | 1 | 16 | 600 | 100 | Buck, Flyback, No-Opto Flyback | No | Primary Side | 600Vin Micropower No-Opto Isolated Flyback Controller | ||
具有七个数字隔离器的三通道隔离式微功耗管理单元 | 推荐用于新设计 | 545 | - | 41-Lead LFCSP (9mm x 7mm),LFCSP:LEADFRM CHIP SCALE | 3 | 4.5 | 60 | 1.7 | Buck, Flyback, Inverting | Yes | - | Isolated Flyback with additional Buck and Inverter, plus High Speed Isolated Digital Channels | ||
集成了隔离功能和SR驱动器及轻负载模式的反激式控制器 | 量产 | 30 | ¥34.16 (ADP1071-1ARWZ-R7) | 24-terminal LGA (8 mm x 4 mm x 1.2 mm),16-Lead SOIC Wide | 1 | 450m | 6 | - | Flyback | No | - | Flyback controller with integrated isolation and SR drive | ||
集成了隔离功能和SR驱动器的反激式控制器 | 量产 | 403 | ¥34.16 (ADP1071-2ARWZ-R7) | 24-terminal LGA (8 mm x 4 mm x 1.2 mm),16-Lead SOIC Wide | 1 | 4.5 | 60 | - | Flyback | No | - | Flyback controller with integrated isolation and SR drive | ||
集成有源钳位和iCoupler®的隔离式同步正向控制器 | 推荐用于新设计 | 508 | ¥43.23 (ADP1074ARWZ-R7) | 24-terminal LGA (8 mm x 4 mm x 1.2 mm),24-Lead SOIC (Wide) | 1 | 1 | 60 | - | Flyback, Forward | No | - | Isolated, Synchronous Forward Controller with Active Clamp and iCoupler | ||
4.5V至42V输入、超小尺寸、高效、Iso-Buck DC-DC转换器 | 量产 | 184 | - | EVALUATION BOARDS,Thin Quad Flatpack, No Leads | 1 | 4.5 | 42 | - | Flyback | Yes | Primary Side | 4.5V to 42V Input High-Efficiency 10W Iso-Buck DC-DC Converter | ||
宽输入范围、无RSENSE™ RSENSE™ 电流模式升压、反激式和SEPIC控制器 | 推荐用于新设计 | 4 | - | 10-Lead MSOP | 1 | 2.5 | 36 | 50 | Boost, Flyback, Inverting, Sepic | No | - | Wide Input Range, Boost, Flyback and SEPIC Controller, 175C Max Junction Temp | ||
具 630V/300mA 开关的 560VIN 微功率 No-Opto 隔离型反激式转换器 | 量产 | 1820 | - | 20-Lead TSSOP w/ EP | 1 | 18 | 560 | 15 | Flyback, No-Opto Flyback | Yes | Primary Side | 560VIN Micropower No-Opto Isolated Flyback Converter with 630V/300mA Switch |