Quick Search
器件 114 排序 parts sorting button | 拖拽 隐藏 Opens a dialog box. Description 排序 Description sorting button | 拖拽 隐藏 Opens a dialog box. Product Lifecycle 排序 Product Lifecycle sorting button | 拖拽 隐藏 Opens a dialog box. Availability 排序 Availability sorting button | 拖拽 隐藏 Opens a dialog box. Price (1000+) 排序 Price (1000+) sorting button | 拖拽 隐藏 Opens a dialog box. Package 排序 Package sorting button | 拖拽 隐藏 Opens a dialog box. Vinmin 排序 Vin sorting button | 拖拽 隐藏 Opens a dialog box. Vinmax 排序 Vin sorting button | 拖拽 隐藏 Opens a dialog box. Max Charge Currenttyp 排序 Max Charge Current sorting button | 拖拽 隐藏 Opens a dialog box. Battery Chemistry 排序 Battery Chemistry sorting button | 拖拽 隐藏 Opens a dialog box. Number of Cells 排序 Number of Cells sorting button | 拖拽 隐藏 Opens a dialog box. Float Voltage 排序 Float Voltage sorting button | 拖拽 隐藏 Opens a dialog box. Charge Termination 排序 Charge Termination sorting button | 拖拽 隐藏 Opens a dialog box. Monolithic 排序 Monolithic sorting button | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Default Values 3/3 选定值 | to¥ RMB | Default Values 59/59 选定值 | toV | toV | toA | Default Values 11/11 选定值 | Default Values 46/46 选定值 | Default Values 60/60 选定值 | Default Values 17/17 选定值 | Default Values 3/3 选定值 | ||||
AccuCharge + ModelGauge 1-Cell Fuel Gauge and 3A Charger with Integrated USB Type-C Detection | 推荐用于新设计 | 148 | - | EVALUATION BOARDS,36-WLCSP-N/A | 4.7 | 13.7 | 3.15 | 1 Cell Li-Ion, LiFePO4, Li-Ion, Li-Polymer | 1, 1 (Li), 1 Li-Ion, 1 Li-Ion/LiFePO4 | 3.4V to 4.64V | Min. Charge Current, Timer | Yes | ||
18.2VIN, 3.5A 1-Cell Li+ Battery Charger for USB Type-C Power Delivery | 推荐用于新设计 | 1 | - | EVALUATION BOARDS,49-WLCSP-N/A | 4.7 | 18.2 | 3.5 | LiFePO4, Li-Ion, Li-Polymer | 1 (Li), 1 Li-Ion, 1 Li-Ion/LiFePO4 | 3.5V to 4.6V | External Control, Max. Voltage, Min. Charge Current | Yes | ||
18.2VIN, 5.5A 1-Cell Li+ Battery Charger for USB Type-C Power Delivery | 推荐用于新设计 | 9 | - | EVALUATION BOARDS,49-WLCSP-N/A | 4.7 | 18.2 | 5.5 | LiFePO4, Li-Ion, Li-Polymer | 1 (Li), 1 Li-Ion, 1 Li-Ion/LiFePO4 | 3.5V to 4.6V | External Control, Max. Voltage, Min. Charge Current | Yes | ||
集成USB Type-C检测、DRP和OTG功能的14VIN、3AOUT 1节电池充电器 | 推荐用于新设计 | 84 | - | EVALUATION BOARDS,36-WLCSP-N/A | 4.6 | 13.4 | 3.15 | 1 Cell Li-Ion, LiFePO4, Li-Ion, Li-Polymer | 1 (Li), 1 Li-Ion, 1 Li-Ion/LiFePO4 | 3.6, 3.7, 4.1, 4.15, 4.2, 4.3, 4.35, 4.4, 4.45 | External Control, Max. Voltage, Min. Charge Current | Yes | ||
支持JEITA的3.15A USB Type-C自动充电器,适用于1节锂离子/LiFePO4电池 | 推荐用于新设计 | 1 | - | 36-WLCSP-N/A | 4.5 | 13.4 | 3.15 | 1 Cell Li-Ion, LiFePO4, Li-Ion, Li-Polymer | 1 (Li), 1 Li-Ion, 1 Li-Ion/LiFePO4 | 3.6V, 3.7, 4.1, 4.15, 4.2, 4.3, 4.35V, 4.4, 4.45, 4.5 | External Control, Max. Voltage, Min. Charge Current | Yes | ||
具有Smart Power Selector和OTG USBC PD功能的19VIN、3.5/5.5A 1节锂离子电池充电器 | 量产 | 236 | - | 23-LFCSP-4X4X0.55 | 4.7 | 19 | 3.5 | LiFePO4, Li-Ion, Li-Polymer | 1 | 3.50V to 4.275V, 4.15V to 4.5375V | C/x | Yes | ||
具有Smart Power Selector和OTG USBC PD功能的19VIN、3.5/5.5A 1节锂离子电池充电器 | 推荐用于新设计 | 216 | - | 23-LFCSP-4X4X0.55 | 4.7 | 19 | 5.5 | LiFePO4, Li-Ion, Li-Polymer | 1 | 3.50V to 4.275V, 4.15V to 4.5375V | C/x | Yes | ||
3A降压充电器,具备ModelGauge m5电池电量计和USB BC1.2检测 | 量产 | 419 | - | 81-WLCSP-N/A | 3.2 | 13.7 | 3.15 | Li-Ion, Li-Polymer | 1 Li-Ion | 3.65 to 4.7 | Min. Charge Current, Timer | Yes | ||
25VIN、3AOUT至6AOUT、USB-C降压-升压充电器,包含集成式FET,适用于2S/3S锂离子电池 | 量产 | 177 | - | 30-LFCSP-4X4X0.55 | 3.5 | 25.4 | 3 | Li-Ion, Li-Polymer | 2, 3 Li-Ion | 8 to 13.35 | External Control, Min. Charge Current, Timer | Yes | ||
25VIN、3AOUT至6AOUT、USB-C降压-升压充电器,包含集成式FET,适用于2S/3S锂离子电池 | 量产 | 91 | - | 30-LFCSP-4X4X0.55 | 3.5 | 25.4 | 6 | Li-Ion, Li-Polymer | 2, 3 Li-Ion | 8 to 13.35 | External Control, Min. Charge Current, Timer | Yes | ||
4.5V至60V、同步降压型铅酸电池充电器控制器 | 量产 | 2442 | - | 24-LFCSP-4X4X0.75 | 4.5 | 60 | 20 | Lead Acid | 1 to 22 (Pb-Acid) | 1.25 to 56 | End of Charge Termination Current Accuracy, Max. Voltage, Min. Charge Current, Timer | No | ||
4.5V至60V、同步降压型锂离子电池充电器控制器 | 量产 | 781 | - | 24-LFCSP-4X4X0.75 | 4.5 | 60 | 20 | LiFePO4, Li-Ion, Li-Polymer | 1 to 12 (Li-ion/Li-Polymer/LiFePO4/Li-Titanate) | 1.25 to 56 | End of Charge Termination Current Accuracy, External Control, Max. Voltage, Min. Charge Current, Timer | No | ||
支持JEITA的3.15A USB Type-C自动充电器,适用于1节锂离子/LiFePO4电池 | 推荐用于新设计 | 2377 | - | 24-LFCSP-3X3X0.55 | 4.5 | 13.7 | 3.15 | LiFePO4, Li-Ion, Li-Polymer | 1 Li-Ion | 3.6, 3.7, 4.2, 4.3, 4.35, 4.4, 4.5 | External Control, Max. Voltage, Min. Charge Current | Yes | ||
19VIN、3.5/5.5A、单节Li+电池充电器,集成智能电源选择器和OTG,用于USBC PD | 量产 | Check Distributor Inventory | - | 23-LFCSP-4X4X0.55 | 4.7 | 19 | 3.5 | Li-Ion, Li-Polymer | 1 Li-Ion | 4.15 to 4.46 | Max. Voltage, Min. Charge Current | Yes | ||
19VIN、3.5/5.5A、单节Li+电池充电器,集成智能电源选择器和OTG,用于USBC PD | 量产 | 277 | - | 23-LFCSP-4X4X0.55 | 4.7 | 19 | 5.5 | Li-Ion, Li-Polymer | 1 Li-Ion | 4.15 to 4.46 | Max. Voltage, Min. Charge Current | Yes | ||
25VIN 3A/6AOUT USB-C升/降压充电器,内置功率FET,适用于2/3节锂离子电池应用 | 量产 | 1004 | - | 30-LFCSP-4X4X0.55 | 3.5 | 25.4 | 3 | Li-Ion, Li-Polymer | 2, 3 Li-Ion | 8 to 13.35 | External Control, Min. Charge Current, Timer | Yes | ||
25VIN 3A/6AOUT USB-C升/降压充电器,内置功率FET,适用于2/3节锂离子电池应用 | 量产 | 152 | - | 30-LFCSP-4X4X0.55 | 3.5 | 25.4 | 6 | Li-Ion, Li-Polymer | 2, 3 Li-Ion | 8 to 13.35 | External Control, Min. Charge Current, Timer | Yes | ||
小尺寸、单节/多节太阳能电池收集器,带MPPT和收集计数器 | 推荐用于新设计 | Check Distributor Inventory | - | 12-WLCSP-N/A | 225m | 2.5 | 360n | Li-Ion, Li-Polymer, Supercapacitor | 1 | 4.0 to 4.75 | Max. Voltage | Yes | ||
3.15A USB Type-C单节Li+电池自主充电器 | 量产 | 2014 | ¥12.27 (MAX77751CEFG+T) | 24-LFCSP-3X3X0.55 | 4.5 | 13.7 | 3.15 | Li-Ion, Li-Polymer | 1 Li-Ion | 4.1, 4.15, 4.2, 4.3, 4.35, 4.4, 4.45, 4.5 | External Control, Max. Voltage, Min. Charge Current | Yes | ||
23VIN 3.2AOUT USB-C降压-升压充电器,包含集成式FET,适用于2S锂离子电池 | 量产 | 1183 | - | 49-WLCSP-N/A | 3.5 | 23 | 3.2 | Li-Ion, Li-Polymer | 2 Li-Ion | 8.10 to 8.86 | External Control, Min. Charge Current, Timer | Yes | ||
高压降压-升压电池充电 控制器具有最大功率点 跟踪(MPPT)和 I2C | 推荐用于新设计 | 53 | - | 64(58)-Lead Plastic QFN (7mm × 11mm) | 6 | 80 | 10 | Lead Acid, LiFePO4, Li-Ion, Li-Polymer | 1.3V to 80V Float Voltage | 1.3V to 80V | C/x, Timer | No | ||
具低电池电量断接功能的 100mA 无线锂离子电池充电器 | 推荐用于新设计 | Check Distributor Inventory | - | 12-Lead LQFN (2mm x 2mm x 0.74mm) | 2.7 | 5.5 | 100m | Li-Ion | 1 | 4.0V, 4.1V, 4.2V, 4.35V | Timer | Yes | ||
USB Type-C、3A、开关模式Buck充电器,具有集成CC检测、反向升压和ADC | 量产 | Check Distributor Inventory | - | 81-WLCSP-N/A | 4 | 13.5 | 3 | Li-Ion, Li-Polymer | 1 Li-Ion | 4.5 | Max. Voltage | Yes | ||
采用 PowerPath 和 I2C 遥测技术的 35V/3.2A 多电池 LiFePO4 降压电池充电器 | 推荐用于新设计 | 363 | - | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | 4.5 | 35 | 3.2 | LiFePO4 | 1 to 9 | Adj | C/x, Timer | Yes | ||
采用 PowerPath 和 I2C 遥测技术的 35V/3.2A 多电池锂离子降压电池充电器 | 推荐用于新设计 | 4068 | - | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | 4.5 | 35 | 3.2 | Li-Ion, Li-Polymer | 1 to 8 | Adj | C/x, Timer | Yes |