Quick Search
器件 239 排序 parts sorting button | 拖拽 隐藏 Opens a dialog box. Description 排序 Description sorting button | 拖拽 隐藏 Opens a dialog box. Product Lifecycle 排序 Product Lifecycle sorting button | 拖拽 隐藏 Opens a dialog box. Availability 排序 Availability sorting button | 拖拽 隐藏 Opens a dialog box. Price (1000+) 排序 Price (1000+) sorting button | 拖拽 隐藏 Opens a dialog box. Package 排序 Package sorting button | 拖拽 隐藏 Opens a dialog box. Number of Outputs 排序 Number of Outputs sorting button | 拖拽 隐藏 Opens a dialog box. Vinmin 排序 Vin sorting button | 拖拽 隐藏 Opens a dialog box. Vinmax 排序 Vin sorting button | 拖拽 隐藏 Opens a dialog box. Switch Currenttyp 排序 Switch Current sorting button | 拖拽 隐藏 Opens a dialog box. Topology 排序 Topology sorting button | 拖拽 隐藏 Opens a dialog box. Max Number of LEDs 排序 Max Number of LEDs sorting button | 拖拽 隐藏 Opens a dialog box. Vout Maxtyp 排序 Vout Max sorting button | 拖拽 隐藏 Opens a dialog box. Monolithic 排序 Monolithic sorting button | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Default Values 4/4 选定值 | to¥ RMB | Default Values 103/103 选定值 | to | toV | toV | toA | Default Values 16/16 选定值 | Default Values 73/73 选定值 | toV | Default Values 3/3 选定值 | ||||
I2C-Controlled 4-Channel Low-Voltage 120mA LED Backlight Driver with Integrated Boost Converter | 量产 | Check Distributor Inventory | - | EVALUATION BOARDS,24-TQFN-4X4X0.75,24-LFCSP_SS-4X4X0.75 | 4 | 4.5 | 36 | 120m | Boost, LED Driver | 40 | - | Yes | ||
30-Switch Matrix Manager for Automotive Lighting | 推荐用于新设计 | Check Distributor Inventory | - | 48-TQFP_EP-7X7X1.0,EVALUATION BOARDS,48-LFCSP_SS-7X7X0.75 | 30 | 4 | 65 | 750m | Matrix Manager | 3 x 10 | 16 | Yes | ||
6 x 220mA LED Backlight Driver with Boost Controller | 推荐用于新设计 | Check Distributor Inventory | - | 32-LFCSP-5X5X0.75 | 6 | 3 | 36 | - | Boost, LED Driver | Up to 42V | 42 | Yes | ||
4 x 24 Automotive LED Matrix Driver | 推荐用于新设计 | 5 | - | EVALUATION BOARDS,48-LFCSP-7X7X0.75,48-TSSOP_6.1_EP-6.1_MM | 96 | 2.7 | 5.5 | - | Matrix Driver | 96 | 14 | Yes | ||
6 x 220mA, ASIL B LED Backlight Driver with Boost Controller | 推荐用于新设计 | 70 | - | EVALUATION BOARDS,32-LFCSP-5X5X0.75,32-LFCSP_SS-5X5X0.75 | 6 | 3 | 36 | - | Boost, LED Driver | Up to 42V | 42 | Yes | ||
60V | 1.2A 同步降压 LED 驱动器 | 推荐用于新设计 | 279 | - | 16-Lead Plastic Side Solderable QFN (4mm × 4mm) | 1 | 6.5 | 60 | 2 | Buck | - | 59 | Yes | ||
具有指数PWM和可扩展调光的60VIN/120VOUT双LED控制器 | 推荐用于新设计 | 242 | ¥16.30 (LT8355IUFDM-1#WPBF) | 28-Lead QFN (4mm x 5mm, Plastic Side Wettable) | 2 | 5 | 60 | 25 | Boost, Buck, Buck-Boost, Flyback, LED Driver, Sepic | Up to 120V | 120 | No | ||
60V同步4开关降升压LED驱动器控制器 | 推荐用于新设计 | 13 | - | 28-Lead QFN (4mm x 5mm, Plastic Side Wettable) | 1 | 4 | 60 | - | Buck-Boost, LED Driver | 25+ | 60 | No | ||
集成Silent Switcher的60V、3A同步降压LED驱动器 | 推荐用于新设计 | 145 | - | 28-Lead LQFN (4mm × 5mm × 0.95mm) | 1 | 3.6 | 60 | 3.3 | Buck, LED Driver | Up to 60V | 60 | Yes | ||
I2C控制的汽车级4通道150mA背光驱动器和4路输出TFT-LCD偏置电源 | 量产 | 346 | - | 40-LFCSP-6X6X0.75,40-LFCSP_SS-6X6X0.75 | 4 | 4.5 | 42 | 150m | Boost, Inverting, LED Driver | 56 | 52 | Yes | ||
适用于汽车组合式前照灯的四开关降压-升压LED控制器 | 推荐用于新设计 | 120 | - | 28-TSSOP_4.4_EP-4.4_MM | 1 | 5 | 60 | - | Buck-Boost, LED Driver | 15 | 60 | No | ||
具有ASIL B特性的4 x 24汽车LED矩阵驱动器 | 推荐用于新设计 | Check Distributor Inventory | - | 48-LFCSP-7X7X0.75,48-TSSOP_6.1_EP-6.1_MM | 96 | 2.7 | 5.5 | - | Matrix Driver | 96 | - | Yes | ||
具有指数PWM和可扩展调光的100VIN/120VOUT LED控制器 | 推荐用于新设计 | 500 | ¥14.57 (LT8356IUDCM-1#WTRPBF) | 20-Lead Plastic Side Solderable QFN (3mm × 4mm) | 1 | 5 | 100 | 25 | Boost, Buck, Buck-Boost, Flyback, LED Driver, Sepic | Up to 120V | 120 | No | ||
用于驾驶员监控系统的汽车红外LED/VCSEL驱动器 | 量产 | 272 | - | 28-LFCSP_SS-5X5X0.75 | 1 | 4.5 | 36 | 10 | Boost, LED Driver | 8 | 35 | No | ||
用于驾驶员监控系统的汽车红外LED/VCSEL驱动器 | 量产 | 217 | - | 28-LFCSP_SS-5X5X0.75 | 1 | 4.5 | 36 | 10 | Boost, LED Driver | 8 | 35 | No | ||
集成Silent Switcher的36V、4A同步降压LED驱动器 | 推荐用于新设计 | 13 | - | 28-Lead QFN (5mm x 4mm x 0.94mm w/ EP) | 1 | 3.6 | 36 | 5 | Buck, LED Driver | 10 | 36 | Yes | ||
集成升压/SEPIC控制器和 I2C接口的汽车级4通道、130mA背光驱动器 | 量产 | 218 | - | 24-TQFN-4X4X0.75,24-LFCSP_SS-4X4X0.75 | 4 | 4.5 | 42 | 130m | Boost, LED Driver | 48 | 52 | Yes | ||
用于驾驶员监控系统的汽车红外LED/VCSEL驱动器 | 量产 | 566 | ¥37.42 (MAX25614AATI/VY+T) | 28-LFCSP_SS-5X5X0.75 | 1 | 4.5 | 36 | 10 | Boost, LED Driver | 8 | 35 | No | ||
用于驾驶员监控系统的汽车红外LED/VCSEL驱动器 | 量产 | 68 | - | 28-LFCSP_SS-5X5X0.75 | 1 | 4.5 | 36 | 10 | Boost, LED Driver | 8 | 35 | No | ||
12-Switch, High Brightness LED Matrix Manager for Automotive Front Lights | 推荐用于新设计 | 551 | - | EVALUATION BOARDS,28-TSSOP_4.4_EP-4.4_MM | 12 | 4 | 60 | - | Matrix Manager | 36 | 60 | - | ||
4 x 24汽车级LED矩阵驱动器 | 推荐用于新设计 | 173 | - | 48-LFCSP-7X7X0.75,48-TSSOP_6.1_EP-6.1_MM | 96 | 2.7 | 5.5 | - | Matrix Driver | 96 | 14 | - | ||
集成升压转换器的4通道、低压、120mA LED背光驱动器 | 量产 | 547 | ¥8.19 (MAX25510ATGA/V+) | 24-TQFN-4X4X0.75,24-LFCSP_SS-4X4X0.75 | 4 | 3 | 36 | 120m | Boost, LED Driver | 40 | 40 | Yes | ||
集成升压转换器的4通道、低压、120mA LED背光驱动器 | 量产 | Check Distributor Inventory | - | 24-TQFN-4X4X0.75 | 4 | 3 | 36 | 120m | Boost, LED Driver | 40 | 40 | Yes | ||
用于汽车照明的6开关矩阵管理器 | 推荐用于新设计 | 1906 | - | 20-LFCSP_SS-4X4X0.75,20-TSSOP_4.4-4.4_MM | 6 | 4 | 60 | - | Matrix Manager | 18 | 60 | - | ||
I2C控制的4通道低压120mA LED背光驱动器,带集成升压转换器 | 推荐用于新设计 | 426 | ¥10.19 (MAX25512ATG/V+T) | 24-TQFN-4X4X0.75,24-LFCSP_SS-4X4X0.75 | 4 | 3 | 36 | 120m | Boost, LED Driver | 40 | 40 | Yes |