Quick Search
器件 116 排序 parts sorting button | 拖拽 隐藏 Opens a dialog box. Description 排序 Description sorting button | 拖拽 隐藏 Opens a dialog box. Product Lifecycle 排序 Product Lifecycle sorting button | 拖拽 隐藏 Opens a dialog box. Availability 排序 Availability sorting button | 拖拽 隐藏 Opens a dialog box. Price (1000+) 排序 Price (1000+) sorting button | 拖拽 隐藏 Opens a dialog box. Package 排序 Package sorting button | 拖拽 隐藏 Opens a dialog box. Number of Outputs 排序 Number of Outputs sorting button | 拖拽 隐藏 Opens a dialog box. Vinmin 排序 Vin sorting button | 拖拽 隐藏 Opens a dialog box. Vinmax 排序 Vin sorting button | 拖拽 隐藏 Opens a dialog box. Switch Currenttyp 排序 Switch Current sorting button | 拖拽 隐藏 Opens a dialog box. Vout Maxtyp 排序 Vout Max sorting button | 拖拽 隐藏 Opens a dialog box. Topology 排序 Topology sorting button | 拖拽 隐藏 Opens a dialog box. Monolithic 排序 Monolithic sorting button | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Default Values 3/3 选定值 | to¥ RMB | Default Values 68/68 选定值 | to | toV | toV | toA | toV | Default Values 8/8 选定值 | Default Values 3/3 选定值 | ||||
I2C-Controlled 4-Channel Low-Voltage 120mA LED Backlight Driver with Integrated Boost Converter | 量产 | Check Distributor Inventory | - | EVALUATION BOARDS,24-TQFN-4X4X0.75,24-LFCSP_SS-4X4X0.75 | 4 | 4.5 | 36 | 120m | - | Boost, LED Driver | Yes | ||
6 x 220mA LED Backlight Driver with Boost Controller | 推荐用于新设计 | Check Distributor Inventory | - | 32-LFCSP-5X5X0.75 | 6 | 3 | 36 | - | 42 | Boost, LED Driver | Yes | ||
6 x 220mA, ASIL B LED Backlight Driver with Boost Controller | 推荐用于新设计 | 70 | - | EVALUATION BOARDS,32-LFCSP-5X5X0.75,32-LFCSP_SS-5X5X0.75 | 6 | 3 | 36 | - | 42 | Boost, LED Driver | Yes | ||
具有指数PWM和可扩展调光的60VIN/120VOUT双LED控制器 | 推荐用于新设计 | 242 | ¥16.30 (LT8355IUFDM-1#WPBF) | 28-Lead QFN (4mm x 5mm, Plastic Side Wettable) | 2 | 5 | 60 | 25 | 120 | Boost, Buck, Buck-Boost, Flyback, LED Driver, Sepic | No | ||
I2C控制的汽车级4通道150mA背光驱动器和4路输出TFT-LCD偏置电源 | 量产 | 346 | - | 40-LFCSP-6X6X0.75,40-LFCSP_SS-6X6X0.75 | 4 | 4.5 | 42 | 150m | 52 | Boost, Inverting, LED Driver | Yes | ||
具有指数PWM和可扩展调光的100VIN/120VOUT LED控制器 | 推荐用于新设计 | 505 | ¥14.57 (LT8356IUDCM-1#WTRPBF) | 20-Lead Plastic Side Solderable QFN (3mm × 4mm) | 1 | 5 | 100 | 25 | 120 | Boost, Buck, Buck-Boost, Flyback, LED Driver, Sepic | No | ||
用于驾驶员监控系统的汽车红外LED/VCSEL驱动器 | 量产 | 272 | - | 28-LFCSP_SS-5X5X0.75 | 1 | 4.5 | 36 | 10 | 35 | Boost, LED Driver | No | ||
用于驾驶员监控系统的汽车红外LED/VCSEL驱动器 | 量产 | 217 | - | 28-LFCSP_SS-5X5X0.75 | 1 | 4.5 | 36 | 10 | 35 | Boost, LED Driver | No | ||
集成升压/SEPIC控制器和 I2C接口的汽车级4通道、130mA背光驱动器 | 量产 | 218 | - | 24-TQFN-4X4X0.75,24-LFCSP_SS-4X4X0.75 | 4 | 4.5 | 42 | 130m | 52 | Boost, LED Driver | Yes | ||
用于驾驶员监控系统的汽车红外LED/VCSEL驱动器 | 量产 | 598 | ¥37.42 (MAX25614AATI/VY+T) | 28-LFCSP_SS-5X5X0.75 | 1 | 4.5 | 36 | 10 | 35 | Boost, LED Driver | No | ||
用于驾驶员监控系统的汽车红外LED/VCSEL驱动器 | 量产 | 68 | - | 28-LFCSP_SS-5X5X0.75 | 1 | 4.5 | 36 | 10 | 35 | Boost, LED Driver | No | ||
集成升压转换器的4通道、低压、120mA LED背光驱动器 | 量产 | 548 | ¥8.19 (MAX25510ATGA/V+) | 24-TQFN-4X4X0.75,24-LFCSP_SS-4X4X0.75 | 4 | 3 | 36 | 120m | 40 | Boost, LED Driver | Yes | ||
集成升压转换器的4通道、低压、120mA LED背光驱动器 | 量产 | 60 | - | 24-TQFN-4X4X0.75 | 4 | 3 | 36 | 120m | 40 | Boost, LED Driver | Yes | ||
I2C控制的4通道低压120mA LED背光驱动器,带集成升压转换器 | 推荐用于新设计 | 426 | ¥10.19 (MAX25512ATG/V+T) | 24-TQFN-4X4X0.75,24-LFCSP_SS-4X4X0.75 | 4 | 3 | 36 | 120m | 40 | Boost, LED Driver | Yes | ||
60V、3A Silent Switcher同步升压LED驱动器 | 推荐用于新设计 | 103 | - | 28(26)-Lead LQFN (4mm × 5mm × 0.95mm) | 1 | 4 | 56 | 4 | 52 | Boost, Buck, Buck-Boost, LED Driver | Yes | ||
集成升压/SEPIC控制器和混合调光功能的汽车级6通道背光驱动器 | 量产 | 149 | - | 24-TQFN-4X4X0.75 | 6 | 4.5 | 42 | 130m | 52 | Boost, LED Driver | Yes | ||
集成升压/SEPIC控制器和I2C接口的汽车6通道背光驱动器 | 量产 | 1930 | - | 24-TQFN-4X4X0.75,24-LFCSP_SS-4X4X0.75 | 6 | 4.5 | 42 | 130m | 52 | Boost, LED Driver | Yes | ||
具有内部指数刻度调光功能的 60V、1.5A LED 驱动器 | 推荐用于新设计 | 40 | - | 16-Lead MSOP w/ EP | 1 | 3 | 60 | 1.5 | 60 | Boost, Buck, Buck-Boost, LED Driver, Sepic | Yes | ||
I2C控制的汽车级4通道150mA背光驱动器和4路输出TFT-LCD偏置电源 | 量产 | 98 | - | 40-LFCSP-6X6X0.75,40-LFCSP_SS-6X6X0.75 | 4 | 4.75 | 42 | 150m | 52 | Boost, Inverting, LED Driver | Yes | ||
I2C 可编程四通道单芯片升压发光二极管驱动器 | 推荐用于新设计 | 250 | - | 40-Lead QFN (6mm x 6mm x 0.75mm w/ EP) | 4 | 3 | 60 | 1.6 | 52 | Boost, Buck, Buck-Boost, LED Driver | Yes | ||
汽车级低压输入、I2C、4通道、150mA背光驱动器 | 量产 | 56 | - | 24-TQFN-4X4X0.75,24-LFCSP_SS-4X4X0.75 | 4 | 2.5 | 36 | 150m | 52 | Boost, LED Driver | Yes | ||
汽车级低输入电压、I2C、4通道、150mA背光驱动器,支持ASIL B标准 | 量产 | 56 | - | 24-TQFN-4X4X0.75,24-LFCSP_SS-4X4X0.75 | 4 | 2.5 | 36 | 150m | 52 | Boost, LED Driver | Yes | ||
汽车级红外LED控制器 | 量产 | 681 | - | 20-LFCSP_SS-4X4X0.75,20-TSSOP_4.4-4.4_MM | 1 | 5 | 48 | 5 | 28 | Boost, LED Driver | No | ||
集成、6通道、高亮度LED驱动器,具有极宽PWM调光比和相移,适用于汽车显示屏 | 量产 | 8 | - | 24-TSSOP_4.4-4.4_MM | 6 | 4.5 | 36 | 120m | 52 | Boost, LED Driver | Yes | ||
汽车应用同步、高压LED控制器 | 量产 | 16 | - | 20-LFCSP_SS-4X4X0.75,20-TSSOP_4.4-4.4_MM | 1 | 5 | 36 | 5 | 65 | Boost, LED Driver | No |