器件 5 排序 parts sorting button | 拖拽 隐藏 Opens a dialog box. Description 排序 Description sorting button | 拖拽 隐藏 Opens a dialog box. Product Lifecycle 排序 Product Lifecycle sorting button | 拖拽 隐藏 Opens a dialog box. Availability 排序 Availability sorting button | 拖拽 隐藏 Opens a dialog box. Price (1000+) 排序 Price (1000+) sorting button | 拖拽 隐藏 Opens a dialog box. Package 排序 Package sorting button | 拖拽 隐藏 Opens a dialog box. # of Channels 排序 # of Channels sorting button | 拖拽 隐藏 Opens a dialog box. BW -3 dBtyp 排序 BW -3 dB sorting button | 拖拽 隐藏 Opens a dialog box. Shutdown 排序 Shutdown sorting button | 拖拽 隐藏 Opens a dialog box. Input Type 排序 Input Type sorting button | 拖拽 隐藏 Opens a dialog box. Istyp 排序 Is sorting button | 拖拽 隐藏 Opens a dialog box. Vs spanmin 排序 Vs span sorting button | 拖拽 隐藏 Opens a dialog box. Vs spanmax 排序 Vs span sorting button | 拖拽 隐藏 Opens a dialog box. Prop Delaytyp 排序 Prop Delay sorting button | 拖拽 隐藏 Opens a dialog box. Amplifier Primary Function 排序 Amplifier Primary Function sorting button | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Default Values 2/2 选定值 | to¥ RMB | Default Values 5/5 选定值 | Default Values 4/4 选定值 | toHz | Default Values 2/2 选定值 | Default Values 2/2 选定值 | toA | toV | toV | tos p-p | Default Values 3/3 选定值 | ||||
具有300M可调电缆均衡特性的三通道差分接收器 | 量产 | 3 | - | 40-Lead LFCSP (6mm x 6mm x 0.75mm w/ EP) | 3 | 155M | Yes | Differential | 186m | 9 | 11 | 10n | Cable Line Equalizer | ||
具有200米可调电缆均衡特性的三通道差分接收器 | 量产 | 3 | - | 40-Lead LFCSP (6mm x 6mm w/ EP) | 3 | 110M | Yes | Differential | 256m | 9 | 11 | 10n | Cable Line Equalizer | ||
具有可调线路均衡特性的三通道差分接收器 | 量产 | 144 | - | 40-Lead LFCSP (6mm x 6mm w/ EP) | 3 | 120M | Yes | Differential | 258m | 9 | 11 | 10n | Cable Line Equalizer | ||
具有可调线路均衡特性的5类电缆应用接收器 | 量产 | 115 | - | 8-Lead LFCSP (3mm x 3mm w/ EP) | 1 | 120M | Yes | Differential | 24m | 9 | 11 | - | Cable Line Equalizer | ||
3.2Gbps四路、自适应电缆均衡器,带有电缆驱动器 | 量产 | 3 | - | 68-LFCSP-10X10X0.75 | 4 | 3.2G | - | - | 220µ | 3.14 | 3.46 | - | Cable Driver, Cable Line Equalizer |