器件 5 排序 parts sorting button | 拖拽 隐藏 Opens a dialog box. Description 排序 Description sorting button | 拖拽 隐藏 Opens a dialog box. Product Lifecycle 排序 Product Lifecycle sorting button | 拖拽 隐藏 Opens a dialog box. Availability 排序 Availability sorting button | 拖拽 隐藏 Opens a dialog box. Price (1000+) 排序 Price (1000+) sorting button | 拖拽 隐藏 Opens a dialog box. Package 排序 Package sorting button | 拖拽 隐藏 Opens a dialog box. Converter Primary Function 排序 Converter Primary Function sorting button | 拖拽 隐藏 Opens a dialog box. Oscillator on Chip 排序 Oscillator on Chip sorting button | 拖拽 隐藏 Opens a dialog box. Integrated RX Filtering 排序 Integrated RX Filtering sorting button | 拖拽 隐藏 Opens a dialog box. Interface 排序 Interface sorting button | |
---|---|---|---|---|---|---|---|---|---|---|
Default Values 3/3 选定值 | to¥ RMB | Default Values 5/5 选定值 | Default Values 3/3 选定值 | Default Values 3/3 选定值 | Default Values 2/2 选定值 | Default Values 3/3 选定值 | ||||
Quad-Channel, Software Configurable Input and Output with HART Modem | 推荐用于新设计 | 8 | - | 64-Lead LFCSP (9mm x 9mm w/ EP) | Software Configurable I/O | - | - | SPI | ||
具有HART调制解调器的单通道软件可配置输入/输出 | 推荐用于新设计 | 221 | - | 48-Lead LFCSP (7mm x 7mm x 0.95 w/ EP) (CP-48-28) | Software Configurable I/O | - | - | SPI | ||
低功耗HART调制解调器 | 量产 | 1803 | - | 24-Lead LFCSP (4mm x 4mm x 0.75mm w/ EP) | HART Modem | No | Yes | UART | ||
集成精密振荡器的低功耗HART调制解调器 | 量产 | 2442 | - | 24-Lead LFCSP (4mm x 4mm x 0.75mm w/ EP) | HART Modem | Yes | Yes | UART | ||
HART调制解调器 | 量产 | 1389 | - | 20-LFCSP-5X5X0.75 | HART Modem | Yes | Yes | - |