器件 23 排序 parts sorting button | 拖拽 隐藏 Opens a dialog box. Description 排序 Description sorting button | 拖拽 隐藏 Opens a dialog box. Product Lifecycle 排序 Product Lifecycle sorting button | 拖拽 隐藏 Opens a dialog box. Availability 排序 Availability sorting button | 拖拽 隐藏 Opens a dialog box. Price (1000+) 排序 Price (1000+) sorting button | 拖拽 隐藏 Opens a dialog box. Package 排序 Package sorting button | 拖拽 隐藏 Opens a dialog box. Channels 排序 Channels sorting button | 拖拽 隐藏 Opens a dialog box. Resolution 排序 Resolution sorting button | 拖拽 隐藏 Opens a dialog box. DAC Type 排序 DAC Type sorting button | 拖拽 隐藏 Opens a dialog box. TUE Iouttyp 排序 TUE Iout sorting button | 拖拽 隐藏 Opens a dialog box. Output Range 排序 Output Range sorting button | 拖拽 隐藏 Opens a dialog box. DAC Features 排序 DAC Features sorting button | 拖拽 隐藏 Opens a dialog box. Supply Voltage Range 排序 Supply Voltage Range sorting button | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Default Values 4/4 选定值 | to¥ RMB | Default Values 15/15 选定值 | to | tobits | Default Values 4/4 选定值 | to% | Default Values 26/26 选定值 | Default Values 17/17 选定值 | Default Values 21/21 选定值 | ||||
Quad-Channel, Software Configurable Input and Output with HART Modem | 推荐用于新设计 | 8 | - | 64-Lead LFCSP (9mm x 9mm w/ EP) | 4 | 24 | Current Out, HART Modem, Voltage Out | 0.2 | ±12V, 0mA to 25mA, 0V to 12V | 4-20mA, HART Connectivity | -18V to -2.5V, 2.7V to 5.5V, 6V to 28.8V | ||
单通道软件可配置的输入和输出 | 推荐用于新设计 | 41 | - | 48-Lead LFCSP (7mm x 7mm x 0.75mm w/ EP) | 1 | 16 | Current Out, Voltage Out | 0.2 | ±12V, 0mA to 25mA, 0V to 12V | 4-20mA | -18V to -2.5V, 2.7V to 5.5V, 6V to 28.8V | ||
具有HART调制解调器的单通道软件可配置输入/输出 | 推荐用于新设计 | 221 | - | 48-Lead LFCSP (7mm x 7mm x 0.95 w/ EP) (CP-48-28) | 1 | 16 | Current Out, HART Modem, Voltage Out | 0.2 | ±12V, 0mA to 25mA, 0V to 12V | 4-20mA, HART Connectivity | -18V to -2.5V, 2.7V to 5.5V, 6V to 28.8V | ||
单通道、16 位、电流/电压输出 DAC,具有单极性电流输出的功能安全认证 | 推荐用于新设计 | 17 | - | 32-Lead LFCSP (5mm x 5mm x 0.95mm w/ EP) | 1 | 16 | Current Out, Voltage Out | - | ±10V, ±12V, ±20mA, ±24mA, ±5V, ±6V, -0.3V to 5.7V, -0.4V to 11.6V, 0mA to 20mA, 0mA to 24mA, 0V to 10V, 0V to 12V, 0V to 5V, 0V to 6V, -1mA to 22mA | 4-20mA, DAC, Functional Safety, HART Connectivity, Precision DACs | -12V to -24V, -33V to +33V | ||
具有 HART 连接的单通道、14 位电压和电流输出 DAC | 推荐用于新设计 | 4 | - | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | 1 | 14 | Current Out, Voltage Out | - | ±10.5 V, ±12.6 V, 0mA to 24mA | 4-20mA, HART Connectivity | -33V to +33V | ||
软件可配置的四通道输入/输出 | 推荐用于新设计 | Check Distributor Inventory | - | 64-Lead LFCSP (9mm x 9mm w/ EP) | 4 | 16 | Current Out, Voltage Out | 0.2 | 0mA to 25mA, 0V to 11V | 4-20mA | 14V to 26.4V, 2.7V to 5.5V | ||
四通道、软件可配置输入/输出 | 推荐用于新设计 | 1 | - | 64-Lead LFCSP (9mm x 9mm w/ EP) | 4 | 16 | Current Out, Voltage Out | 0.2 | 0mA to 25mA, 0V to 11V | 4-20mA | 14V to 26.4V, 2.7V to 5.5V | ||
具有 HART 连接的单通道 16 位电流/电压输出 DAC | 推荐用于新设计 | 57 | - | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | 1 | 16 | Current Out, Voltage Out | - | ±10V, ±12V, ±20mA, ±24mA, ±5V, ±6V, 0 to 5V, -0.3V to 5.7V, -0.4V to 11.6V, 0mA to 20mA, 0mA to 24mA, 0V to 10V, 0V to 12V, -1mA to 22mA, 4mA to 20mA | 4-20mA, HART Connectivity | -33V to +33V | ||
单通道、16位电流和电压输出DAC,提供动态功率控制和HART连接 | 推荐用于新设计 | 293 | - | 40-Lead LFCSP (6mm x 6mm w/ EP) | 1 | 16 | Current Out, Voltage Out | 0.01 | ±10V, ±12V, ±20mA, ±24mA, ±5V, 0mA to 20mA, 0mA to 24mA, 0V to 10V, 0V to 5V, 0V to 6V, -1mA to 22mA, 4mA to 20mA | 4-20mA, Current Source/Sink DAC, Dynamic Power Control | -33V to 0V, 7V to 33V | ||
单通道、16位电流和电压输出DAC,提供动态功率控制和HART连接 | 推荐用于新设计 | 328 | - | 32-Lead LFCSP (5mm x 5mm x 0.95mm w/ EP) | 1 | 16 | Current Out, Voltage Out | - | ±10V, ±12V, ±20mA, ±24mA, ±5V, ±6V, 0mA to 20mA, 0mA to 24mA, 0V to 10V, 0V to 12V, 0V to 5V, 0V to 6V, -1mA to 22mA, 4mA to 20mA | 4-20mA, DAC, Dynamic Power Control, HART Connectivity, Integrated ADC, LDAC Pin | -33V to 0V, 5V to 33V, 7V to 33V | ||
四通道、12位、串行输入、4-20 mA和电压输出DAC,提供动态电源控制 | 不推荐用于新设计 | 22 | - | 64-Lead LFCSP (9mm x 9mm w/ EP) | 4 | 12 | Current Out, Voltage Out | 0.022 | ±10V, ±5V, 0mA to 20mA, 0mA to 24mA, 0V to 10V, 0V to 5V, 4mA to 20mA | 4-20mA, CLR Pin, Double-Buffered, LDAC Pin, Read-Back, Reset/Clear, SDO Pin | -26.4V to -10.8V, 4.5V to 5.5V, 9V to 33V | ||
四通道、12位、串行输入、4-20mA输出DAC,提供动态电源控制和HART连接 | 不推荐用于新设计 | 19 | - | 64-Lead LFCSP (9mm x 9mm w/ EP) | 4 | 12 | Current Out | 0.022 | 0mA to 20mA, 0mA to 24mA, 4mA to 20mA | 4-20mA, CLR Pin, Double-Buffered, HART Connectivity, LDAC Pin, Read-Back, Reset/Clear, SDO Pin | 2.7V to 5.5V, 4.5V to 5.5V, 9V to 33V | ||
四通道、16位、串行输入、4-20mA和电压输出DAC,提供动态电源控制和HART连接 | 量产 | 197 | - | 64-Lead LFCSP (9mm x 9mm x 0.75mm w/ EP) | 4 | 16 | Current Out, Voltage Out | 0.009 | ±10V, ±5V, 0mA to 20mA, 0mA to 24mA, 0V to 10V, 0V to 5V, 4mA to 20mA | 4-20mA, CLR Pin, Double-Buffered, HART Connectivity, LDAC Pin, Read-Back, Reset/Clear, SDO Pin | -26.4V to -10.8V, 4.5V to 5.5V, 9V to 33V | ||
单通道、12位、电流源和电压输出DAC,HART连接 | 量产 | 1375 | ¥47.67 (AD5412AREZ) | 40-Lead LFCSP (6mm x 6mm w/ EP),24-Lead TSSOP w/ EP | 1 | 12 | Current Out, Voltage Out | 0.08 | ±10V, ±5V, 0mA to 20mA, 0mA to 24mA, 0V to 10V, 0V to 5V, 4mA to 20mA | 4-20mA, Daisy Chain, HART Connectivity, LDAC Pin, Read-Back, Reset/Clear, SDO Pin | 10.8V to 40V, -26.4V to 0V | ||
四通道、16位、串行输入、4 mA至20 mA和电压输出DAC,提供动态电源控制 | 不推荐用于新设计 | 479 | - | 64-Lead LFCSP (9mm x 9mm w/ EP) | 4 | 16 | Current Out, Voltage Out | 0.009 | ±10V, ±5V, 0mA to 20mA, 0mA to 24mA, 0V to 10V, 0V to 5V, 4mA to 20mA | 4-20mA, CLR Pin, Double-Buffered, LDAC Pin, Read-Back, Reset/Clear, SDO Pin | -26.4V to -10.8V, 4.5V to 5.5V, 9V to 33V | ||
四通道、16位、串行输入、4-20mA输出DAC,提供动态电源控制和HART连接 | 不推荐用于新设计 | 41 | - | 64-Lead LFCSP (9mm x 9mm w/ EP) | 4 | 16 | Current Out | 0.009 | 0mA to 20mA, 0mA to 24mA, 4mA to 20mA | 4-20mA, CLR Pin, Double-Buffered, HART Connectivity, LDAC Pin, Read-Back, Reset/Clear, SDO Pin | 4.5V to 5.5V, 9V to 33V | ||
16位、串行输入、环路供电、4MA至20MA DAC | 量产 | 1341 | ¥60.84 (AD5421BREZ) | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP),28-Lead TSSOP w/ EP | 1 | 16 | Current Out | 0.064 | 3.2mA to 24mA, 3.8mA to 21mA, 4mA to 20mA | 4-20mA, Double-Buffered, LDAC Pin, On Chip Temp Sensor, Read-Back, SDO Pin | 5.5V to 52V | ||
单通道16位DAC,提供电流和电压输出,适用于工业模拟输出模块 | 量产 | Check Distributor Inventory | - | 64-LQFP-10X10X1.4 | 1 | 16 | Current Out, Voltage Out | - | ±10.24, 0 to +10.24V | - | +13.48V to +40V, ±13.48V to ±15.75V | ||
单通道、12位、串行输入、电流源DAC | 量产 | 2599 | ¥40.75 (AD5410AREZ-REEL7) | 40-Lead LFCSP (6mm x 6mm w/ EP),24-Lead TSSOP w/ EP | 1 | 12 | Current Out | 0.08 | 0mA to 20mA, 0mA to 24mA, 4mA to 20mA | 4-20mA, Daisy Chain, HART Connectivity, LDAC Pin, Read-Back, Reset/Clear, SDO Pin | 10.8V to 60V | ||
单通道、16位、串行输入、电流源DAC | 量产 | 480 | ¥54.92 (AD5420AREZ-REEL7) | 40-Lead LFCSP (6mm x 6mm w/ EP),24-Lead TSSOP w/ EP | 1 | 16 | Current Out | 0.08 | 0mA to 20mA, 0mA to 24mA, 4mA to 20mA | 4-20mA, Daisy Chain, HART Connectivity, LDAC Pin, Read-Back, Reset/Clear, SDO Pin | 10.8V to 60V | ||
单通道、16位、电流源和电压输出DAC,HART连接 | 量产 | 1724 | - | 40-Lead LFCSP (6mm x 6mm w/ EP),24-Lead TSSOP w/ EP | 1 | 16 | Current Out, Voltage Out | 0.08 | ±10V, ±5V, 0mA to 20mA, 0mA to 24mA, 0V to 10V, 0V to 5V, 4mA to 20mA | 4-20mA, Daisy Chain, LDAC Pin, Read-Back, Reset/Clear, SDO Pin | 10.8V to 40V, -26.4V to 0V | ||
串行输入、16位、4-20 mA、0-20 mA DAC | 量产 | 256 | ¥180.23 (AD420ARZ-32-REEL) | 24-Lead PDIP,24-Lead SOIC (Wide) | 1 | 16 | Current Out, Voltage Out | - | ±10V, ±5V, 0mA to 20mA, 0mA to 24mA, 0V to 10V, 0V to 5V, 4mA to 20mA | 4-20mA | 12V to 32V | ||
环路供电4-20 mA DAC | 量产 | 1206 | - | 16-Lead PDIP,16-Lead SOIC Wide | 1 | 16 | Current Out | - | 4mA to 20mA | 4-20mA | 2.95V to 5.05V |