器件 16 排序 parts sorting button | 拖拽 隐藏 Opens a dialog box. Description 排序 Description sorting button | 拖拽 隐藏 Opens a dialog box. Product Lifecycle 排序 Product Lifecycle sorting button | 拖拽 隐藏 Opens a dialog box. Availability 排序 Availability sorting button | 拖拽 隐藏 Opens a dialog box. Package 排序 Package sorting button | 拖拽 隐藏 Opens a dialog box. RF Primary Function 排序 RF Primary Function sorting button | 拖拽 隐藏 Opens a dialog box. Freq Response RFmin 排序 Freq Response RF sorting button | 拖拽 隐藏 Opens a dialog box. Freq Response RFmax 排序 Freq Response RF sorting button | 拖拽 隐藏 Opens a dialog box. Attenuationtyp 排序 Attenuation sorting button | 拖拽 隐藏 Opens a dialog box. Attenuation Accuracytyp 排序 Attenuation Accuracy sorting button | 拖拽 隐藏 Opens a dialog box. Input Powermax 排序 Input Power sorting button | |
---|---|---|---|---|---|---|---|---|---|---|---|
Default Values 3/3 选定值 | Default Values 3/3 选定值 | Default Values 2/2 选定值 | toHz | toHz | todB | todB | todBm | ||||
固定、12 mil通线无源衰减器芯片,DC - 50 GHz | 推荐用于新设计 | 7 | CHIPS OR DIE | Fixed Passive Attenuator | 0 | 50G | 0.15 | 0.2 | - | ||
固定、20 mil通线无源衰减器芯片,DC - 50 GHz | 推荐用于新设计 | 1 | CHIPS OR DIE | Fixed Passive Attenuator | 0 | 50G | 0.15 | 0.2 | - | ||
固定、2 dB无源衰减器芯片,DC - 50 GHz | 量产 | Check Distributor Inventory | CHIPS OR DIE | Fixed Passive Attenuator | 0 | 50G | 2 | 0.2 | 27 | ||
固定无源SMT衰减器,DC - 25 GHz | 量产 | 41 | 6-Lead QFN (2mm x 2mm w/ EP) | Fixed Passive Attenuator | 0 | 25G | 2 | 0.5 | 27 | ||
固定、3 dB无源衰减器芯片,DC - 50 GHz | 量产 | Check Distributor Inventory | CHIPS OR DIE | Fixed Passive Attenuator | 0 | 50G | 3 | 0.2 | 26 | ||
固定无源SMT衰减器,DC - 25 GHz | 量产 | 158 | 6-Lead QFN (2mm x 2mm w/ EP) | Fixed Passive Attenuator | 0 | 25G | 3 | 0.5 | 26 | ||
固定、4 dB无源衰减器芯片,DC - 50 GHz | 量产 | Check Distributor Inventory | CHIPS OR DIE | Fixed Passive Attenuator | 0 | 50G | 4 | 0.2 | 25 | ||
固定无源SMT衰减器,DC - 25 GHz | 量产 | 39 | 6-Lead QFN (2mm x 2mm w/ EP) | Fixed Passive Attenuator | 0 | 25G | 4 | 0.5 | 25 | ||
固定、6 dB无源衰减器芯片,DC - 50 GHz | 量产 | Check Distributor Inventory | CHIPS OR DIE | Fixed Passive Attenuator | 0 | 50G | 6 | 0.2 | 26 | ||
固定无源SMT衰减器,DC - 25 GHz | 量产 | 12 | 6-Lead QFN (2mm x 2mm w/ EP) | Fixed Passive Attenuator | 0 | 25G | 6 | 0.5 | 26 | ||
固定、10 dB无源衰减器芯片,DC - 50 GHz | 量产 | Check Distributor Inventory | CHIPS OR DIE | Fixed Passive Attenuator | 0 | 50G | 10 | 0.1 | 25 | ||
固定无源SMT衰减器,DC - 25 GHz | 量产 | 74 | 6-Lead QFN (2mm x 2mm w/ EP) | Fixed Passive Attenuator | 0 | 25G | 10 | 1.5 | 25 | ||
固定、15 dB无源衰减器芯片,DC - 50 GHz | 量产 | Check Distributor Inventory | CHIPS OR DIE | Fixed Passive Attenuator | 0 | 50G | 15 | 0.4 | 25 | ||
固定无源SMT衰减器,DC - 25 GHz | 量产 | 38 | 6-Lead QFN (2mm x 2mm w/ EP) | Fixed Passive Attenuator | 0 | 25G | 15 | 2 | 25 | ||
固定、20 dB无源衰减器芯片,DC - 50 GHz | 量产 | Check Distributor Inventory | CHIPS OR DIE | Fixed Passive Attenuator | 0 | 50G | 20 | 0.5 | 25 | ||
固定无源SMT衰减器,DC - 25 GHz | 量产 | 276 | 6-Lead QFN (2mm x 2mm w/ EP) | Fixed Passive Attenuator | 0 | 25G | 20 | 2 | 25 |