器件 24 排序 parts sorting button | 拖拽 隐藏 Opens a dialog box. Description 排序 Description sorting button | 拖拽 隐藏 Opens a dialog box. Product Lifecycle 排序 Product Lifecycle sorting button | 拖拽 隐藏 Opens a dialog box. Availability 排序 Availability sorting button | 拖拽 隐藏 Opens a dialog box. Price (1000+) 排序 Price (1000+) sorting button | 拖拽 隐藏 Opens a dialog box. Package 排序 Package sorting button | 拖拽 隐藏 Opens a dialog box. Device Primary Function 排序 Device Primary Function sorting button | 拖拽 隐藏 Opens a dialog box. Measurements Available 排序 Measurements Available sorting button | 拖拽 隐藏 Opens a dialog box. Isense Type 排序 Isense Type sorting button | 拖拽 隐藏 Opens a dialog box. Active Energy Accuracy 排序 Active Energy Accuracy sorting button | 拖拽 隐藏 Opens a dialog box. MCU Core on chip 排序 MCU Core on chip sorting button | 拖拽 隐藏 Opens a dialog box. Tamper Proof Support 排序 Tamper Proof Support sorting button | 拖拽 隐藏 Opens a dialog box. Special Features 排序 Special Features sorting button | 拖拽 隐藏 Opens a dialog box. Data Output Interface 排序 Data Output Interface sorting button | 拖拽 隐藏 Opens a dialog box. Vs+min 排序 Vs+ sorting button | 拖拽 隐藏 Opens a dialog box. Vs+max 排序 Vs+ sorting button | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Default Values 4/4 选定值 | to¥ RMB | Default Values 12/12 选定值 | Default Values 9/9 选定值 | Default Values 21/21 选定值 | Default Values 4/4 选定值 | to% | Default Values 2/2 选定值 | Default Values 3/3 选定值 | Default Values 18/18 选定值 | Default Values 6/6 选定值 | toV | toV | ||||
Energy Management DSP with PEN Fault Detection | 推荐用于新设计 | 154 | - | EVALUATION BOARDS,Thin Quad Flatpack, No Leads | Metrology Engine | Apparent Power, Dips and Swell, Fast 1/2RMS, Interruptions, Irms, Mains Signaling Voltage, Neutral Measurement, Total Active Power, Underdeviation and overdeviation, Vrms | - | 0.2 | - | - | - | SPI | - | - | ||
Isolated, Sigma-Delta ADCs with SPI | 推荐用于新设计 | 19 | - | SM OUTLINE,300ML,25MLPITCH,28-Lead SOIC (Wide, Finer Pitch) | DC Energy Metering, Polyphase Energy Metering, Single Phase | - | Shunt | - | No | No | - | SPI | - | - | ||
高性能、多相电能和S类电源质量监控IC | 推荐用于新设计 | 36 | - | 40-Lead LFCSP (6mm x 6mm w/ EP) | Power Quality Monitoring | 10/12 Cycle Rms, Apparent Power, Dips and Swell, Fast 1/2RMS, Flicker, Fundamental Active, Fundamental Apparent, Fundamental Irms, Fundamental Reactive, Fundamental Vrms, Interruptions, Irms, Mains Signaling Voltage, Neutral Measurement, Rapid Voltage Change, Total Active Power, Total Harmonic Distortion, Total Reactive Power, Underdeviation and overdeviation, Vrms | Current Transformer | 0.1 | No | No | Low Power, Waveform Buffer, Waveform Sampling | CF Pulses, SPI | 2.97 | 3.63 | ||
支持mSure的Σ-Δ型ADC | 不推荐用于新设计 | Check Distributor Inventory | - | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | Polyphase, Polyphase Energy Monitoring IC | Apparent Power, Fast 1/2RMS, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Vrms | Shunt | 0.1 | No | Yes | Accuracy Monitoring, Autocalibration, mSure Technology | SPI, UART | 2.97 | 3.63 | ||
具有自动校准功能的电能计量 IC | 推荐用于新设计 | 1016 | - | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | Single Phase Energy Metering IC | Apparent Power, Fast 1/2RMS, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Vrms | Current Transformer, Shunt | 0.1 | No | No | Autocalibration, mSure Technology, Single Phase | CF Pulses, SPI, UART | 2.97 | 3.63 | ||
具有传感器监控和自校准功能的电能计量 IC | 不推荐用于新设计 | Check Distributor Inventory | - | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | Single Phase Energy Metering IC | Apparent Power, Fast 1/2RMS, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Vrms | Current Transformer, Shunt | 0.1 | No | Yes | Accuracy Monitoring, Autocalibration, mSure Technology, Reverse Power Monitor, Single Phase | CF Pulses, SPI, UART | 2.97 | 3.63 | ||
高性能、多相电能和电源质量测量IC | 量产 | 701 | - | 40-Lead LFCSP (6mm x 6mm w/ EP) | Polyphase Energy Monitoring IC | 10/12 Cycle Rms, Apparent Power, Fast 1/2RMS, Fundamental Active, Fundamental Apparent, Fundamental Irms, Fundamental Reactive, Fundamental Vrms, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Total Reactive Power, Vrms | Current Transformer, Rogowski Coil | 0.1 | No | No | Low Power, Waveform Buffer | CF Pulses, SPI | 2.97 | 3.63 | ||
高性能三相电能计量IC | 量产 | 602 | - | 40-Lead LFCSP (6mm x 6mm w/ EP) | Polyphase Energy Monitoring IC | Apparent Power, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Reactive Power, Vrms | Current Transformer, Rogowski Coil | 0.1 | No | Yes | Low Power, Waveform Buffer | CF Pulses, SPI | 2.7 | 3.63 | ||
3通道、Σ-Δ型ADC | 量产 | 139 | ¥22.15 (ADE7923ARWZ) | 20-Lead SOIC (Wide) | Single Phase Energy Metering IC | - | - | - | - | No | Non-Isolated 3 Channel For Neutral Line | HSDC, I2C, SPI | 2.97 | 3.63 | ||
三相多功能电能计量IC | 量产 | 974 | - | 40-Lead LFCSP (6mm x 6mm w/ EP) | Polyphase Energy Monitoring IC | Apparent Power, Irms, Total Active Power, Vrms | Current Transformer, Rogowski Coil | 0.1 | No | Yes | Waveform Sampling | CF Pulses, I2C, SPI | 2.8 | 3.7 | ||
多相、多功能电能计量IC,可测量各相的有功和无功功率 | 量产 | 517 | - | 40-Lead LFCSP (6mm x 6mm w/ EP) | Polyphase Energy Monitoring IC | Apparent Power, Irms, Total Active Power, Total Reactive Power, Vrms | Current Transformer, Rogowski Coil | 0.1 | No | Yes | Waveform Sampling | CF Pulses, I2C, SPI | 2.8 | 3.7 | ||
多相、多功能电能计量IC,具有防窃电检测功能和低功耗模式 | 量产 | 883 | - | 40-Lead LFCSP (6mm x 6mm w/ EP) | Polyphase Energy Monitoring IC | Apparent Power, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Total Reactive Power, Vrms | Current Transformer, Rogowski Coil | 0.1 | No | Yes | Low Power, Waveform Sampling | CF Pulses, I2C, SPI | 2.8 | 3.7 | ||
多相、多功能电能计量IC,可测量各相的有功和无功功率 | 量产 | 616 | - | 40-Lead LFCSP (6mm x 6mm w/ EP) | Polyphase Energy Monitoring IC | Apparent Power, Fundamental Active, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Reactive Power, Vrms | Current Transformer, Rogowski Coil | 0.1 | No | Yes | Low Power, Waveform Sampling | CF Pulses, I2C, SPI | 2.8 | 3.7 | ||
内置SPI接口的3通道Σ-Δ型ADC | 量产 | 24 | ¥24.12 (ADE7903ARWZ-RL) | 20-Lead SOIC (Wide) | Polyphase Energy Monitoring IC | - | - | - | - | No | Non-Isolated 3 Channel For Neutral Line | SPI | 2.97 | 3.63 | ||
2通道、隔离式Σ-Δ型ADC | 量产 | 161 | ¥52.52 (ADE7932ARIZ-RL) | 20-Lead SOIC (Increased Creepage) | Polyphase Energy Monitoring IC | Apparent Power, Fundamental Active, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Total Reactive Power, Vrms | Shunt | 0.2 | No | No | 2 channel Meter Chipset w/IsoPower iCoupler tech, 5kV isolation, Magnetic Field Immunity | HSDC, I2C, SPI | 2.97 | 3.63 | ||
3通道、隔离式Σ-Δ型ADC | 量产 | 54 | ¥55.32 (ADE7933ARIZ-RL) | 20-Lead SOIC (Increased Creepage) | Polyphase Energy Monitoring IC | Apparent Power, Fundamental Active, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Total Reactive Power, Vrms | Shunt | 0.2 | No | No | 3 channel Meter Chipset w/IsoPower iCoupler tech, 5kV isolation, Magnetic Field Immunity | HSDC, I2C, SPI | 2.97 | 3.63 | ||
用于三相分流电表的三相计量IC | 量产 | 38 | - | 28-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | Polyphase Energy Monitoring IC | Apparent Power, Fundamental Active, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Total Reactive Power, Vrms | Shunt | 0.2 | No | No | 5kV isolation, Meter Chipset w/isoPower and iCoupler technology | CF Pulses, HSDC, I2C, SPI | 2.97 | 3.63 | ||
六电流通道、一电压通道电能计量IC | 量产 | 14 | - | 40-Lead LFCSP (6mm x 6mm w/ EP) | Single Phase Energy Metering IC | Apparent Power, Irms, Total Active Power, Total Reactive Power, Vrms | Rogowski Coil | 0.1 | No | No | 6 Current/ 1 Voltage input | HSDC, I2C, SPI | 3 | 3.6 | ||
集成谐波监控的多相多功能电能计量IC | 量产 | 28 | - | 40-Lead LFCSP (6mm x 6mm w/ EP) | Polyphase Energy Monitoring IC | Apparent Power, Fundamental Active, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Vrms | Current Transformer, Rogowski Coil | 0.1 | No | No | Harmonic Monitoring, Low Power, Waveform Sampling | CF Pulses, I2C, SPI | 2.97 | 3.63 | ||
带零线电流测量的单相多功能计量IC | 量产 | 5882 | - | 28-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | Single Phase Energy Metering IC | Apparent Power, Irms, Neutral Measurement, Total Active Power, Total Reactive Power, Vrms | Current Transformer, Rogowski Coil, Shunt | 0.1 | No | Yes | Waveform Sampling | CF Pulses, I2C, SPI, UART | 3 | 3.6 | ||
集成振荡器和反向功率指示的单相电能计量IC | 量产 | 3523 | ¥14.08 (AD71056ARZ-RL) | 16-Lead SOIC | Single Phase Energy Metering IC | Total Active Power | Current Transformer, Shunt | 0.1 | No | No | Low Power, Reverse Power Monitor | CF Pulses | 4.75 | 5.25 | ||
单相电能计量IC,内置故障检测 | 量产 | Check Distributor Inventory | - | 24-Lead SSOP | Polyphase Energy Monitoring IC | Total Active Power | Current Transformer, Shunt | 0.1 | No | No | Fault Protected, Reverse Power Monitor | CF Pulses | 4.75 | 5.25 | ||
集成脉冲输出的电能计量IC | 量产 | 341 | - | 24-Lead SSOP | Polyphase Energy Monitoring IC | Total Active Power | Current Transformer, Shunt | 0.1 | No | No | Low Power | CF Pulses | 4.75 | 5.25 | ||
具有ADC比特流接口的数字多相计量IC | 不推荐用于新设计 | Check Distributor Inventory | - | 28-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | Polyphase Energy Monitoring IC | Apparent Power, Fundamental Active, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Total Reactive Power, Vrms | Shunt | 0.2 | No | No | 5kV isolation, Meter Chipset w/isoPower and iCoupler technology | CF Pulses, HSDC, I2C, SPI | 2.97 | 3.63 |