Extending the nanoDAC Family
Extending the nanoDAC Family
![]() |
Download this brochure (pdf) |
Building on the success of the nanoDAC brand, Analog Devices is now extending its digital-to-analog converter portfolio by launching the nanoDAC+™ series. These new industry-leading nanoDAC+ products combine higher dc performance, lower drift 2.5V reference, lower glitch energy, and a higher ESD rating, in even smaller packages, including 3mm × 3mm, 16-lead LFCSP.
With the launch of the AD568xR and AD569xR products, ADI has extended its precision DAC portfolio which started with the highly popular AD53xx and AD56xx rail-to-rail string DACs. Analog Devices now offers a complete series of nanoDAC products. Designers can select the exact nanoDAC required for the application, i.e. by resolution (12-,14-,or 16-bit), grade (A or B), interface (SPI or I2C), and package (LFCSP/QFN or TSSOP). This provides a straightforward pin-compatible upgrade/downgrade path for tailored solutions.