Apollo MxFE
Introducing Apollo MxFE: Scalable Software-Defined Radio Solution Offers Direct RF Sampling to 18 GHz (Ku Band)
Apollo MxFE is a new wideband mixed-signal front end platform offering instantaneous bandwidths as high as 10 GHz per channel while directly sampling and synthesizing frequencies up to 18 GHz (Ku Band). This monolithic 16 nm CMOS device utilizes state-of-the-art high dynamic range ADC and DAC cores with the best spurious free dynamic range and noise spectral density available on the market today.
Apollo MxFE is available as a 4-channel transmit and receive (4T4R) with an ADC/DAC sample rate of 20 GSPS/28 GSPS or an 8-channel transmit and receive (8T8R) with an ADC/DAC sample rate of 8 GSPS/16 GSPS respectively. FPGA compute can be offloaded to the Apollo MxFE on-chip digital signal processing (DSP) saving size, weight, power, and cost. The DSP is all dynamically reconfigurable without requiring recalibration, offering a highly flexible platform to enable breakthrough innovations in aerospace and defense, instrumentation, and communications.
To learn more, check out our press release and the AD9084/AD9088 product pages.
ADI的混合信号前端(MxFE)系列提供高度集成的器件,搭载四个16位12 GSPS RF数模转换器(DAC)内核,以及两个12位6 GSPS或四个12位4 GSPS、RF模数转换器(ADC)内核。
Apollo MxFE Brochure
The growth of data intensive applications is increasing the need for wider bandwidths and more rapid processing and analysis of data for 5G, 6G, Wi-Fi 7 & 8, radar, signal intelligence, and other applications at the network edge. As a result, customers need a solution that enables higher-speed data conversion and processing capabilities, while reducing electronic testing complexity.

高速信号处理手册
释放更多频谱还可以发掘新一代系统功能和特性,并且随着频谱的日益拥堵,这也是确保系统设计人员持续满足不断增长的带宽需求的必要一步。了解高速信号处理手册中具有DSP的完全集成式MxFE器件和其它新一代解决方案。

Coming Soon: Witness ADI's new Wideband MxFE Platform at IMS 2025
ADI’s latest wideband MxFE platform provides direct RF sampling with applications in phased array RADAR, communications infrastructure, electronic warfare, and instrumentation. Stay tuned for our upcoming demos and speakers at IMS 2025.