Precision Wide Bandwidth Solutions
Precision wide bandwidth signal chains bring the insight and flexibility needed to optimize application-specific parameters for measurement and drive solutions. While ensuring the necessary accuracy, this fast-sampling rate signal chain is ideal for considerations between AC and DC precision, and has the required bandwidth for measurement or signal generation (DC to 1 MHz). With Analog Devices’ products, you can easily create a wide range of solutions that meet your most important specifications, whether that is measurement noise (SNR), DC linearity, settling time performance, closed loop or measurement latency, or total harmonic distortion (THD).
Value and Benefits
Our precision wide bandwidth signal chains offer curated solutions that combine precision amplifiers, voltage references, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), circuit protection, and isolation products, allowing system designers to confidently build solutions that optimize for precision and speed.
Our solutions provide the ability to tweak specifications ranging from step size to signal amplitude. This is beneficial for applications ranging from hardware in the loop (HiL) and non-destructive test to the light intensity precision needed for a scanning electron microscope (SEM) or flow cytometry, where speeds above 100kHz and SNR >85dB are required. We offer signal chains for measuring wide bandwidths up to 1 MHz optimized for noise performance to support AC and DC analysis.
Optimizes your circuit with quick feedback
Enables signal speeds above 100kHz
Provides excellent SNR, above 85dB
电流或电压测量
用于测量高达1 MHz的宽带宽的信号链选项,针对噪声性能进行了优化,以支持交流和/或直流分析
Adjust the parameters below to achieve the desired complete signal chain SNR (Signal to Noise Ratio).
Adjust the parameters below to achieve the desired complete signal chain SNR (Signal to Noise Ratio).
资源
工具
视频
电流和电压驱动器
低延迟、精密输出驱动信号链选项
LTspice信号链仿真
光测量
用于光信号链的低延迟、低噪声精密测量信号链选项
资源
工具
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}
Training and Support
Trainings and Tutorials