banner background image

温度

Analog Devices’ broad portfolio of temperature sensing solutions includes a wealth of signal chains, integrated sensor-to-bits solutions, and discrete technologies to jump-start your design.

Our thermocouples are small, rugged, and inexpensive. Our cost-effective thermistors have a limited temperature range of –40°C to 150°C, are highly non-linear, and require significant signal conditioning. Accurate, stable, and having a wide temperature range, our resistant temperature detectors (RTDs) guarantee the highest accuracy. Linear, stable, and easy to use, our silicon-based temperature measurement sensors are ideal for measuring the narrower temperature range of –55°C to +150°C. Finally, our complete, integrated sensor and analog front end products provide designers a high-accuracy, reliable building block to accelerate their system design.

 

Value and Benefits

Interchangeable and compact, our thermocouples can measure extreme temperatures of –270°C to +1800°C, have fast response times, and do not self-heat. Ideal for low- and high-temperature applications, our thermistors are not only durable, and long-lasting, they are also accurate to approximately ±0.2°C within their specified temperature range. With an operating temperature range of –200°C to +850°C, our RTDs are highly accurate, reliable, and stable. Easy to use and precise, our digital temperature sensors and silicon sensors are a complete plug and play solution that provides digital output with excellent accuracy and no signal conditioning required.

thumbsupImg Benefits

Ideal for RTD, thermocouple, thermistor, digital, and silicon-based temperature sensors

thumbsupImg Benefits

Offers signal chain and reference design solutions to accelerate your temperature measurement design

thumbsupImg Benefits

Solutions that combine the sensor and AFE, accelerating system design

carousel title icon

解决方案资源

信号链

(5)

Thermocouple

1 of 5
单击下图中的某一器件
adcampdspmuxnew shape-0powervref

硬件产品

显示更多

Arrow image

参考设计

显示更多

Arrow image