DS2250
柔性微控制器模块
Viewing:
产品详情
- 8-bit 8051-Compatible Microcontroller Adapts to Task-At-Hand:
- 8, 32, or 64kB of NV RAM for Program and/or Data Memory Storage
- Initial Downloading of Software in End System via On-Chip Serial Port
- Capable of Modifying its own Program and/or Data Memory in End Use
- High-Reliability Operation:
- Maintains all Nonvolatile Resources for 10 Years in the Absence of VCC
- Power-Fail Reset
- Early Warning Power-Fail Interrupt
- Watchdog Timer
- Software Security Feature:
- Executes Encrypted Software to Prevent Unauthorized Disclosure
- On-Chip, Full-Duplex Serial I/O Ports
- Two On-Chip Timer/Event Counters
- 32 Parallel I/O Lines
- Compatible with Industry Standard 8051 Instruction Set
- Permanently Powered Real-Time Clock
参考资料
数据手册 2
应用笔记 1
设计笔记 3
技术文章 6
这是最新版本的数据手册
最新评论
需要发起讨论吗? 没有关于 DS2250的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论