Overview

Product Details

The ADRV1CRR-FMC is an FMC Carrier Card supporting the SDR SOMs from Analog Devices. This Carrier supports development of SDR designs with a platform containing all the necessary interfaces and I/O expansion required for the SDR family of SOMs.


The carrier card provides connector interfaces for the on-module Gigabit Ethernet PHY and USB PHY, and also supports common processor system interfaces including μSD card and USB-UART.


A majority of the SDR SOM programmable logic I/O are made available through an LPC FMC connector.


In addition, an HDMI output port and several peripheral module connectors are included. The four serial transceivers on the SDR 1x1 and SDR 2x2 SOMs are allocated to a x1 PCIe Gen2 card edge interface, the FMC connector, a SFP+ cage, and a general purpose SMA interface.

Radioverse

Related Hardware (1)

Reference Designs